Functional Screws

These screws and plungers are suitable for applications such as positioning and jig fixing.

▶Ball Plungers
When pressure is applied, the ball/pin retracts, and the built-in spring is compressed.
When the pressure is removed, the spring's compressive force returns the ball to its original position.
Watch Video ▶

▶Clamping Screws
A mechanical component that uses the thrust of a screw to fix and position workpieces.

 Fixing-and-Positioning_1en  クランピングスクリュー
Image Socket Head Cap Screws / Fine Thread Hex Socket Head Cap Screws - Fine Pitch Thread Clamping Screws with Eccentric Head Clamping Screws with Eccentric Head Clamping Screws(Guide type/Ferrosoferric Oxide Film) Clamping Screws(Guide type/Electroless nickel plating) Vented Clamping Set Screws Vented Clamping Set Screws Ball Rollers with Spring Plunger Function
Part Name Socket Head Cap Screws / Fine Thread Hex Socket Head Cap Screws - Fine Pitch Thread Clamping Screws with Eccentric Head Clamping Screws with Eccentric Head Clamping Screws(Guide type/Ferrosoferric Oxide Film) Clamping Screws(Guide type/Electroless nickel plating) Vented Clamping Set Screws Vented Clamping Set Screws Ball Rollers with Spring Plunger Function
Part Number SNS-M-P SNSS-M-P SLEC-A SLEC-A-EL SLEC-B SLEC-B-EL SCSS-VR SCSS-VF BRPSS-S
Feature Positioning
Loosening Countermeasures
Conforming to JIS B 1176
Locating
LoosenessCountermeasure
Standard Type
High -Strength Fixing
Standard Type
High -Strength Fixing
Guidance
High -Strength Fixing
Guidance
High -Strength Fixing
For Fixing
Full Ball
For Fixing
Flat Ball
With Plunger Function
Material Steel SUSXM7 (Equivalent to SUS304) Steel Steel Steel Steel SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment Ferrosoferric Oxide Film (Black) - Ferrosoferric Oxide Film (Black) Electroless nickel plating Ferrosoferric Oxide Film (Black) Electroless nickel plating - - -
Thread Size M6 ~ M16 M4 ~ M12 M3 ~ M12 M3 ~ M12 M3 ~ M8 M3 ~ M8 M5 ~ M10 M5 ~ M10 M5 ~ M16
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SNS-M10-P1.25 SNS-M12-P1.25 SNS-M16-P1.5 SNS-M6-P0.75 SNS-M8-P1 SNSS-M10-P1 SNSS-M12-P1 SNSS-M4-P0.5 SNSS-M5-P0.5 SNSS-M6-P0.75 SNSS-M8-P1 SLEC-M10-A SLEC-M12-A SLEC-M3-A SLEC-M4-A SLEC-M5-A SLEC-M6-A SLEC-M8-A SLEC-M10-A-EL SLEC-M12-A-EL SLEC-M3-A-EL SLEC-M4-A-EL SLEC-M5-A-EL SLEC-M6-A-EL SLEC-M8-A-EL SLEC-M3-B SLEC-M4-B SLEC-M5-B SLEC-M6-B SLEC-M8-B SLEC-M3-B-EL SLEC-M4-B-EL SLEC-M5-B-EL SLEC-M6-B-EL SLEC-M8-B-EL SCSS-M10-16-VR SCSS-M10-20-VR SCSS-M10-25-VR SCSS-M10-35-VR SCSS-M5-12-VR SCSS-M5-20-VR SCSS-M5-8-VR SCSS-M6-10-VR SCSS-M6-16-VR SCSS-M6-20-VR SCSS-M6-25-VR SCSS-M8-10-VR SCSS-M8-12-VR SCSS-M8-20-VR SCSS-M8-25-VR SCSS-M8-30-VR SCSS-M10-16-VF SCSS-M10-20-VF SCSS-M10-25-VF SCSS-M10-35-VF SCSS-M5-12-VF SCSS-M5-20-VF SCSS-M5-8-VF SCSS-M6-10-VF SCSS-M6-16-VF SCSS-M6-20-VF SCSS-M6-25-VF SCSS-M8-10-VF SCSS-M8-12-VF SCSS-M8-20-VF SCSS-M8-25-VF SCSS-M8-30-VF BRPSS-10-S BRPSS-12-S BRPSS-16-S BRPSS-5-S BRPSS-6-S BRPSS-8-S
Image Ball Rollers with Spring Plunger Function Ball Rollers with Spring Plunger Function Ball Rollers with Spring Plunger Function Ball Rollers with Spring Plunger Function Miniature Ball Plunger Miniature Ball Plunger (Made of Stainless Steel) Miniature Ball Plunger - with Nylon Lock Miniature Ball Plunger - with Nylon Lock Miniature Ball Plunger (Made of Stainless Steel)
Part Name Ball Rollers with Spring Plunger Function Ball Rollers with Spring Plunger Function Ball Rollers with Spring Plunger Function Ball Rollers with Spring Plunger Function Miniature Ball Plunger Miniature Ball Plunger (Made of Stainless Steel) Miniature Ball Plunger - with Nylon Lock Miniature Ball Plunger - with Nylon Lock Miniature Ball Plunger (Made of Stainless Steel)
Part Number BRPSS-N BRPMS-S BRPPS-S BRPIN-N PAF PAFS FP MP MPS
Feature With Plunger Function
Plastic Ball
With Plunger Function With Plunger Function With Plunger Function
Plastic
With Drain Hole
Good Cost
Performance
Good Cost
Performance
Light load
Spinning ball
Heavy-loaded
Spinning ball
Spinning ball
Material SUSXM7 (Equivalent to SUS304) SUS304 SUS304 Polyacetal Steel Stainless Steel Steel Stainless Steel Stainless Steel
Surface Treatment - - - - - - - - -
Thread Size M5 ~ M16 M16 ~ M24 - - M3 ~ M16 M3 ~ M16 M2 ~ M16 M2 ~ M16 M2 ~ M16
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List BRPSS-10-N BRPSS-12-N BRPSS-16-N BRPSS-5-N BRPSS-6-N BRPSS-8-N BRPMS-16-S BRPMS-20-S BRPMS-24-S BRPPS-14-S BRPPS-18-S BRPPS-22-S BRPIN-13-N BRPIN-15-N BRPIN-20-N BRPIN-24-N BRPIN-7-N BRPIN-9-N PAF-10-H PAF-10-H-P PAF-10-L PAF-10-L-P PAF-10-M PAF-10-M-P PAF-12-H PAF-12-H-P PAF-12-L PAF-12-L-P PAF-12-M PAF-12-M-P PAF-16-H PAF-16-H-P PAF-16-L PAF-16-L-P PAF-16-M PAF-16-M-P PAF-3-H PAF-3-H-P PAF-3-L PAF-3-L-P PAF-3-M PAF-3-M-P PAF-4-H PAF-4-H-P PAF-4-L PAF-4-L-P PAF-4-M PAF-4-M-P PAF-5-H PAF-5-H-P PAF-5-L PAF-5-L-P PAF-5-M PAF-5-M-P PAF-6-H PAF-6-H-P PAF-6-L PAF-6-L-P PAF-6-M PAF-6-M-P PAF-8-H PAF-8-H-P PAF-8-L PAF-8-L-P PAF-8-M PAF-8-M-P PAFS-10-H PAFS-10-H-P PAFS-10-L PAFS-10-L-P PAFS-10-M PAFS-10-M-P PAFS-12-H PAFS-12-H-P PAFS-12-L PAFS-12-L-P PAFS-12-M PAFS-12-M-P PAFS-16-H PAFS-16-H-P PAFS-16-L PAFS-16-L-P PAFS-16-M PAFS-16-M-P PAFS-3-H PAFS-3-H-P PAFS-3-L PAFS-3-L-P PAFS-3-M PAFS-3-M-P PAFS-4-H PAFS-4-H-P PAFS-4-L PAFS-4-L-P PAFS-4-M PAFS-4-M-P PAFS-5-H PAFS-5-H-P PAFS-5-L PAFS-5-L-P PAFS-5-M PAFS-5-M-P PAFS-6-H PAFS-6-H-P PAFS-6-L PAFS-6-L-P PAFS-6-M PAFS-6-M-P PAFS-8-H PAFS-8-H-P PAFS-8-L PAFS-8-L-P PAFS-8-M PAFS-8-M-P FP-10 FP-12 FP-16 FP-2 FP-3 FP-4 FP-5 FP-6 FP-8 MP-10 MP-12 MP-16 MP-2 MP-3 MP-4 MP-5 MP-6 MP-8 MPS-10 MPS-10-Z MPS-12 MPS-12-Z MPS-16 MPS-16-Z MPS-2 MPS-3 MPS-3-Z MPS-4 MPS-4-Z MPS-5 MPS-5-Z MPS-6 MPS-6-Z MPS-8 MPS-8-Z
Image Small Plunger Small Plunger Spring Plungers Spring Plungers Spring Plungers - Stainless Steel Spring Plungers - Stainless Steel Long Stroke Plunger Spring Stop Spring Stop
Part Name Small Plunger Small Plunger Spring Plungers Spring Plungers Spring Plungers - Stainless Steel Spring Plungers - Stainless Steel Long Stroke Plunger Spring Stop Spring Stop
Part Number PSS PSSS PSP PSP-N PSPS PSPS-N PLP PST PSTS
Feature Small Plunger Small Plunger Pin Plunger with
Vibration Resistant Treatment
Light load Pin Plungers Pin Material
Plastic
Long Stroke Positioning
Stopper
Positioning
Stopper
Material Steel Stainless Steel Steel Steel Stainless Steel Stainless Steel Steel Stainless Steel Stainless Steel
Surface Treatment Ferrosoferric Oxide Film (Black) - - - - - - - -
Thread Size M4 ~ M16 M4 ~ M16 M3 ~ M12 M5 ~ M12 M3 ~ M16 M3 ~ M16 M12 ~ M30 - -
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List PSS-10-1 PSS-10-2 PSS-12-1 PSS-12-2 PSS-16-1 PSS-16-2 PSS-4-1 PSS-4-2 PSS-5-1 PSS-5-2 PSS-6-1 PSS-6-2 PSS-8-1 PSS-8-2 PSSS-10-1 PSSS-10-3 PSSS-12-1 PSSS-12-3 PSSS-16-1 PSSS-16-3 PSSS-4-1 PSSS-4-3 PSSS-5-1 PSSS-5-3 PSSS-6-1 PSSS-6-3 PSSS-8-1 PSSS-8-3 PSP-10-5 PSP-10-5-S PSP-10-5-Z PSP-12-5 PSP-12-5-S PSP-12-5-Z PSP-3-1.5 PSP-3-1.5-S PSP-3-3 PSP-3-3-S PSP-4-2 PSP-4-2-S PSP-4-4 PSP-4-4-S PSP-4B-2-S PSP-5-3 PSP-5-3-S PSP-5-5 PSP-5-5-S PSP-5B-3 PSP-6-3 PSP-6-3-S PSP-6-5 PSP-6-5-S PSP-8-3 PSP-8-3-S PSP-8-3-Z PSP-8-4 PSP-8-4-S PSP-8-5 PSP-8-5-S PSP-8-5-Z PSP-10-5-N PSP-12-5-N PSP-5-3-N PSP-5-5-N PSP-6-3-N PSP-6-5-N PSP-8-3-N PSP-8-5-N PSPS-10-10-S PSPS-10-10-Z PSPS-10-5-S PSPS-10-5-Z PSPS-12-10-S PSPS-12-10-Z PSPS-12-15-S PSPS-12-15-Z PSPS-12-5-S PSPS-12-5-Z PSPS-16-10-S PSPS-16-10-Z PSPS-16-15-S PSPS-16-15-Z PSPS-16-20-S PSPS-16-20-Z PSPS-3-1.5-S PSPS-3-1.5-Z PSPS-3-3-S PSPS-3-3-Z PSPS-4-2-S PSPS-4-2-Z PSPS-4-4-S PSPS-4-4-Z PSPS-5-3-S PSPS-5-3-Z PSPS-5-5-S PSPS-5-5-Z PSPS-6-3-S PSPS-6-3-Z PSPS-6-5-S PSPS-6-5-Z PSPS-8-3-S PSPS-8-3-Z PSPS-8-5-S PSPS-8-5-Z PSPS-10-10-NS PSPS-10-10-NZ PSPS-10-5-NS PSPS-10-5-NZ PSPS-12-10-NS PSPS-12-10-NZ PSPS-12-15-NS PSPS-12-15-NZ PSPS-12-5-NS PSPS-12-5-NZ PSPS-16-10-NS PSPS-16-10-NZ PSPS-16-15-NS PSPS-16-15-NZ PSPS-16-20-NS PSPS-16-20-NZ PSPS-3-1.5-NS PSPS-3-1.5-NZ PSPS-3-3-NS PSPS-3-3-NZ PSPS-4-2-NS PSPS-4-2-NZ PSPS-4-4-NS PSPS-4-4-NZ PSPS-5-3-NS PSPS-5-3-NZ PSPS-5-5-NS PSPS-5-5-NZ PSPS-6-3-NS PSPS-6-3-NZ PSPS-6-5-NS PSPS-6-5-NZ PSPS-8-3-NS PSPS-8-3-NZ PSPS-8-5-NS PSPS-8-5-NZ PLP-12-10-SS PLP-16-10-S PLP-16-10-SS PLP-16-15-S PLP-16-15-SS PLP-16-20-S PLP-16-20-SS PLP-16-30-S PLP-16-30-SS PLP-16B-10-S PLP-16B-10-SS PLP-24-15-S PLP-24-15-SS PLP-30-20-S PLP-30-20-SS PST-10 PST-10-N PST-15 PST-15-N PST-20 PST-20-N PSTS-10 PSTS-15 PSTS-20
Image Clamping Screws - Full Ball Clamping Screws (Fine Screw Thread) - Full Ball Clamping Screws - Full Ball Clamping Screws - Special Material Full Ball Clamping Screws - Special Material Full Ball Clamping Screws - Special Material Full Ball Clamping Screws - Flat Ball Clamping Screws (Fine Screw Thread) - Flat Ball Clamping Screws - Flat Ball
Part Name Clamping Screws - Full Ball Clamping Screws (Fine Screw Thread) - Full Ball Clamping Screws - Full Ball Clamping Screws - Special Material Full Ball Clamping Screws - Special Material Full Ball Clamping Screws - Special Material Full Ball Clamping Screws - Flat Ball Clamping Screws (Fine Screw Thread) - Flat Ball Clamping Screws - Flat Ball
Part Number SCS-R SCS-F-R SCSS-R SCS-N SCS-BR SCSS-CE SCS-F SCS-F-F SCSS-F
Feature Complete Ball Type Fine Pitch Screw / Complete Ball Type Complete Ball Type Complete Ball Type
Plastic Ball
Complete Ball Type
Brass Ball
Complete Ball Type
Ceramics Ball
Flat Ball Type Fine Pitch Screw / Flat Ball Type Flat Ball Type
Material Steel Steel Stainless Steel Steel Steel Stainless Steel Steel Steel Stainless Steel
Surface Treatment Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black) - Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black) - Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black) -
Thread Size M3 ~ M16 M6 ~ M12 M3 ~ M16 M3 ~ M6 M4 ~ M6 M4 ~ M12 M4 ~ M16 M6 ~ M12 M4 ~ M16
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SCS-M10-12-R SCS-M10-16-R SCS-M10-20-R SCS-M10-25-R SCS-M10-35-R SCS-M12-16-R SCS-M12-20-R SCS-M12-30-R SCS-M12-40-R SCS-M16-20-R SCS-M16-25-R SCS-M16-35-R SCS-M16-50-R SCS-M3-10-R SCS-M3-5-R SCS-M4-10-R SCS-M4-16-R SCS-M4-6-R SCS-M5-12-R SCS-M5-20-R SCS-M5-8-R SCS-M6-10-R SCS-M6-16-R SCS-M6-20-R SCS-M6-25-R SCS-M8-10-R SCS-M8-12-R SCS-M8-20-R SCS-M8-25-R SCS-M8-30-R SCS-M10F-16-R SCS-M10F-20-R SCS-M10F-25-R SCS-M10F-35-R SCS-M12F-20-R SCS-M12F-30-R SCS-M12F-40-R SCS-M6F-10-R SCS-M6F-16-R SCS-M6F-20-R SCS-M6F-25-R SCS-M8F-12-R SCS-M8F-20-R SCS-M8F-25-R SCS-M8F-30-R SCSS-M10-12-R SCSS-M10-16-R SCSS-M10-20-R SCSS-M10-25-R SCSS-M10-35-R SCSS-M12-16-R SCSS-M12-20-R SCSS-M12-30-R SCSS-M12-40-R SCSS-M16-20-R SCSS-M16-25-R SCSS-M16-35-R SCSS-M16-50-R SCSS-M3-10-R SCSS-M3-5-R SCSS-M4-10-R SCSS-M4-16-R SCSS-M4-6-R SCSS-M5-12-R SCSS-M5-20-R SCSS-M5-8-R SCSS-M6-10-R SCSS-M6-16-R SCSS-M6-20-R SCSS-M6-25-R SCSS-M8-10-R SCSS-M8-12-R SCSS-M8-20-R SCSS-M8-25-R SCSS-M8-30-R SCS-M3-10-N SCS-M3-5-N SCS-M4-10-N SCS-M4-16-N SCS-M4-6-N SCS-M5-12-N SCS-M5-20-N SCS-M5-8-N SCS-M6-10-N SCS-M6-16-N SCS-M6-20-N SCS-M6-25-N SCS-M4-10-BR SCS-M4-16-BR SCS-M4-6-BR SCS-M5-12-BR SCS-M5-20-BR SCS-M5-8-BR SCS-M6-10-BR SCS-M6-16-BR SCS-M6-20-BR SCS-M6-25-BR SCSS-M10-16-CE SCSS-M10-25-CE SCSS-M10-35-CE SCSS-M12-20-CE SCSS-M12-30-CE SCSS-M12-40-CE SCSS-M4-10-CE SCSS-M4-16-CE SCSS-M4-6-CE SCSS-M5-12-CE SCSS-M5-20-CE SCSS-M5-8-CE SCSS-M6-10-CE SCSS-M6-16-CE SCSS-M6-25-CE SCSS-M8-12-CE SCSS-M8-20-CE SCSS-M8-30-CE SCS-M10-12-F SCS-M10-16-F SCS-M10-20-F SCS-M10-25-F SCS-M10-35-F SCS-M12-16-F SCS-M12-20-F SCS-M12-30-F SCS-M12-40-F SCS-M16-20-F SCS-M16-25-F SCS-M16-35-F SCS-M16-50-F SCS-M4-10-F SCS-M4-16-F SCS-M4-6-F SCS-M5-12-F SCS-M5-20-F SCS-M5-8-F SCS-M6-10-F SCS-M6-16-F SCS-M6-20-F SCS-M6-25-F SCS-M8-10-F SCS-M8-12-F SCS-M8-20-F SCS-M8-25-F SCS-M8-30-F SCS-M10F-16-F SCS-M10F-20-F SCS-M10F-25-F SCS-M10F-35-F SCS-M12F-20-F SCS-M12F-30-F SCS-M12F-40-F SCS-M6F-10-F SCS-M6F-16-F SCS-M6F-20-F SCS-M6F-25-F SCS-M8F-12-F SCS-M8F-20-F SCS-M8F-25-F SCS-M8F-30-F SCSS-M10-12-F SCSS-M10-16-F SCSS-M10-20-F SCSS-M10-25-F SCSS-M10-35-F SCSS-M12-16-F SCSS-M12-20-F SCSS-M12-30-F SCSS-M12-40-F SCSS-M16-20-F SCSS-M16-25-F SCSS-M16-35-F SCSS-M16-50-F SCSS-M4-10-F SCSS-M4-16-F SCSS-M4-6-F SCSS-M5-12-F SCSS-M5-20-F SCSS-M5-8-F SCSS-M6-10-F SCSS-M6-16-F SCSS-M6-20-F SCSS-M6-25-F SCSS-M8-10-F SCSS-M8-12-F SCSS-M8-20-F SCSS-M8-25-F SCSS-M8-30-F
Image Clamping Screws - Flat Ball - with Reversal Protection Mechanism Clamping Screws - Flat Ball - with Reversal Protection Mechanism Clamping Screws - Knurled Ball - with Reversal Protection Mechanism Clamping Screws - Knurled Ball - with Reversal Protection Mechanism Clamping Bolts - Full Ball Clamping Bolts - Full Ball Clamping Bolts - Ceramic Ball Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball
Part Name Clamping Screws - Flat Ball - with Reversal Protection Mechanism Clamping Screws - Flat Ball - with Reversal Protection Mechanism Clamping Screws - Knurled Ball - with Reversal Protection Mechanism Clamping Screws - Knurled Ball - with Reversal Protection Mechanism Clamping Bolts - Full Ball Clamping Bolts - Full Ball Clamping Bolts - Ceramic Ball Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball
Part Number SCS-FB SCSS-FB SCS-GB SCSS-GB SCB-R SCBS-R SCBS-CE SCB-F SCBS-F
Feature Flat Ball
Limited Swivel Type
Flat Ball
Limited Swivel Type
Ratchet Ball
Limited Swivel Type
Ratchet Ball
Limited Swivel Type
Complete Ball Type Complete Ball Type Complete Ball Type
Ceramics Ball
Flat Ball Type Flat Ball Type
Material Steel Stainless Steel Steel Stainless Steel Steel Stainless Steel Stainless Steel Steel Stainless Steel
Surface Treatment Ferrosoferric Oxide Film (Black) - Ferrosoferric Oxide Film (Black) - Ferrosoferric Oxide Film (Black) - - Ferrosoferric Oxide Film (Black) -
Thread Size M4 ~ M16 M4 ~ M16 M4 ~ M16 M4 ~ M16 M4 ~ M16 M4 ~ M16 M4 ~ M12 M4 ~ M16 M4 ~ M16
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SCS-M10-12-FB SCS-M10-16-FB SCS-M10-20-FB SCS-M10-25-FB SCS-M10-35-FB SCS-M12-16-FB SCS-M12-20-FB SCS-M12-30-FB SCS-M12-40-FB SCS-M16-20-FB SCS-M16-25-FB SCS-M16-35-FB SCS-M16-50-FB SCS-M4-10-FB SCS-M4-16-FB SCS-M4-6-FB SCS-M5-12-FB SCS-M5-20-FB SCS-M5-8-FB SCS-M6-10-FB SCS-M6-16-FB SCS-M6-20-FB SCS-M6-25-FB SCS-M8-10-FB SCS-M8-12-FB SCS-M8-20-FB SCS-M8-25-FB SCS-M8-30-FB SCSS-M10-12-FB SCSS-M10-16-FB SCSS-M10-20-FB SCSS-M10-25-FB SCSS-M10-35-FB SCSS-M12-16-FB SCSS-M12-20-FB SCSS-M12-30-FB SCSS-M12-40-FB SCSS-M16-20-FB SCSS-M16-25-FB SCSS-M16-35-FB SCSS-M16-50-FB SCSS-M4-10-FB SCSS-M4-16-FB SCSS-M4-6-FB SCSS-M5-12-FB SCSS-M5-20-FB SCSS-M5-8-FB SCSS-M6-10-FB SCSS-M6-16-FB SCSS-M6-20-FB SCSS-M6-25-FB SCSS-M8-10-FB SCSS-M8-12-FB SCSS-M8-20-FB SCSS-M8-25-FB SCSS-M8-30-FB SCS-M10-12-GB SCS-M10-16-GB SCS-M10-20-GB SCS-M10-25-GB SCS-M10-35-GB SCS-M12-16-GB SCS-M12-20-GB SCS-M12-30-GB SCS-M12-40-GB SCS-M16-20-GB SCS-M16-25-GB SCS-M16-35-GB SCS-M16-50-GB SCS-M4-10-GB SCS-M4-16-GB SCS-M4-6-GB SCS-M5-12-GB SCS-M5-20-GB SCS-M5-8-GB SCS-M6-10-GB SCS-M6-16-GB SCS-M6-20-GB SCS-M6-25-GB SCS-M8-10-GB SCS-M8-12-GB SCS-M8-20-GB SCS-M8-25-GB SCS-M8-30-GB SCSS-M10-12-GB SCSS-M10-16-GB SCSS-M10-20-GB SCSS-M10-25-GB SCSS-M10-35-GB SCSS-M12-16-GB SCSS-M12-20-GB SCSS-M12-30-GB SCSS-M12-40-GB SCSS-M16-20-GB SCSS-M16-25-GB SCSS-M16-35-GB SCSS-M16-50-GB SCSS-M4-10-GB SCSS-M4-16-GB SCSS-M4-6-GB SCSS-M5-12-GB SCSS-M5-20-GB SCSS-M5-8-GB SCSS-M6-10-GB SCSS-M6-16-GB SCSS-M6-20-GB SCSS-M6-25-GB SCSS-M8-10-GB SCSS-M8-12-GB SCSS-M8-20-GB SCSS-M8-25-GB SCSS-M8-30-GB SCB-M10-25-R SCB-M10-30-R SCB-M10-40-R SCB-M10-50-R SCB-M10-60-R SCB-M12-30-R SCB-M12-50-R SCB-M12-80-R SCB-M16-40-R SCB-M16-60-R SCB-M16-80-R SCB-M4-10-R SCB-M4-12-R SCB-M4-16-R SCB-M4-20-R SCB-M4-25-R SCB-M5-12-R SCB-M5-16-R SCB-M5-20-R SCB-M5-25-R SCB-M5-30-R SCB-M6-16-R SCB-M6-20-R SCB-M6-25-R SCB-M6-30-R SCB-M6-40-R SCB-M8-20-R SCB-M8-30-R SCB-M8-35-R SCB-M8-40-R SCB-M8-50-R SCBS-M10-25-R SCBS-M10-30-R SCBS-M10-40-R SCBS-M10-50-R SCBS-M10-60-R SCBS-M12-30-R SCBS-M12-50-R SCBS-M12-80-R SCBS-M16-40-R SCBS-M16-60-R SCBS-M16-80-R SCBS-M4-10-R SCBS-M4-12-R SCBS-M4-16-R SCBS-M4-20-R SCBS-M4-25-R SCBS-M5-12-R SCBS-M5-16-R SCBS-M5-20-R SCBS-M5-25-R SCBS-M5-30-R SCBS-M6-16-R SCBS-M6-20-R SCBS-M6-25-R SCBS-M6-30-R SCBS-M6-40-R SCBS-M8-20-R SCBS-M8-30-R SCBS-M8-35-R SCBS-M8-40-R SCBS-M8-50-R SCBS-M10-25-CE SCBS-M10-40-CE SCBS-M10-60-CE SCBS-M12-30-CE SCBS-M12-50-CE SCBS-M12-80-CE SCBS-M4-10-CE SCBS-M4-16-CE SCBS-M4-25-CE SCBS-M5-12-CE SCBS-M5-20-CE SCBS-M5-30-CE SCBS-M6-16-CE SCBS-M6-25-CE SCBS-M6-40-CE SCBS-M8-20-CE SCBS-M8-35-CE SCBS-M8-50-CE SCB-M10-25-F SCB-M10-30-F SCB-M10-40-F SCB-M10-50-F SCB-M10-60-F SCB-M12-30-F SCB-M12-50-F SCB-M12-80-F SCB-M16-40-F SCB-M16-60-F SCB-M16-80-F SCB-M4-10-F SCB-M4-12-F SCB-M4-16-F SCB-M4-20-F SCB-M4-25-F SCB-M5-12-F SCB-M5-16-F SCB-M5-20-F SCB-M5-25-F SCB-M5-30-F SCB-M6-16-F SCB-M6-20-F SCB-M6-25-F SCB-M6-30-F SCB-M6-40-F SCB-M8-20-F SCB-M8-30-F SCB-M8-35-F SCB-M8-40-F SCB-M8-50-F SCBS-M10-25-F SCBS-M10-30-F SCBS-M10-40-F SCBS-M10-50-F SCBS-M10-60-F SCBS-M12-30-F SCBS-M12-50-F SCBS-M12-80-F SCBS-M16-40-F SCBS-M16-60-F SCBS-M16-80-F SCBS-M4-10-F SCBS-M4-12-F SCBS-M4-16-F SCBS-M4-20-F SCBS-M4-25-F SCBS-M5-12-F SCBS-M5-16-F SCBS-M5-20-F SCBS-M5-25-F SCBS-M5-30-F SCBS-M6-16-F SCBS-M6-20-F SCBS-M6-25-F SCBS-M6-30-F SCBS-M6-40-F SCBS-M8-20-F SCBS-M8-30-F SCBS-M8-35-F SCBS-M8-40-F SCBS-M8-50-F
Image Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism Hex Socket Screws with Dog Point - Steel Hex Socket Screws with Dog Point - Stainless Steel Hex Socket Head Cap Screws with Dog Point - Steel Hex Socket Head Cap Screws with Dog Point - Stainless Steel Stopper Bolt with Urethane Pad
Part Name Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism Hex Socket Screws with Dog Point - Steel Hex Socket Screws with Dog Point - Stainless Steel Hex Socket Head Cap Screws with Dog Point - Steel Hex Socket Head Cap Screws with Dog Point - Stainless Steel Stopper Bolt with Urethane Pad
Part Number SCB-GB SCBS-GB SCB-FB SCBS-FB SDS SDSS SDB SDBS SUB
Feature Ratchet Ball
Limited Swivel Type
Ratchet Ball
Limited Swivel Type
Flat Ball
Limited Swivel Type
Flat Ball
Limited Swivel Type
Dog Point Tip Shape Dog Point Tip Shape Dog Point Tip Shape Dog Point Tip Shape Urethane Pad
Material Steel Stainless Steel Steel Stainless Steel Steel Stainless Steel Steel Stainless Steel Steel
Surface Treatment Ferrosoferric Oxide Film (Black) - Ferrosoferric Oxide Film (Black) - Ferrosoferric Oxide Film (Black) - Ferrosoferric Oxide Film (Black) - Nickel plating
Thread Size M4 ~ M16 M4 ~ M16 M4 ~ M16 M4 ~ M16 M3 ~ M8 M3 ~ M8 M3 ~ M8 M3 ~ M8 M4 ~ M10
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SCB-M10-25-GB SCB-M10-30-GB SCB-M10-40-GB SCB-M10-50-GB SCB-M10-60-GB SCB-M12-30-GB SCB-M12-50-GB SCB-M12-80-GB SCB-M16-40-GB SCB-M16-60-GB SCB-M16-80-GB SCB-M4-10-GB SCB-M4-12-GB SCB-M4-16-GB SCB-M4-20-GB SCB-M4-25-GB SCB-M5-12-GB SCB-M5-16-GB SCB-M5-20-GB SCB-M5-25-GB SCB-M5-30-GB SCB-M6-16-GB SCB-M6-20-GB SCB-M6-25-GB SCB-M6-30-GB SCB-M6-40-GB SCB-M8-20-GB SCB-M8-30-GB SCB-M8-35-GB SCB-M8-40-GB SCB-M8-50-GB SCBS-M10-25-GB SCBS-M10-30-GB SCBS-M10-40-GB SCBS-M10-50-GB SCBS-M10-60-GB SCBS-M12-30-GB SCBS-M12-50-GB SCBS-M12-80-GB SCBS-M16-40-GB SCBS-M16-60-GB SCBS-M16-80-GB SCBS-M4-10-GB SCBS-M4-12-GB SCBS-M4-16-GB SCBS-M4-20-GB SCBS-M4-25-GB SCBS-M5-12-GB SCBS-M5-16-GB SCBS-M5-20-GB SCBS-M5-25-GB SCBS-M5-30-GB SCBS-M6-16-GB SCBS-M6-20-GB SCBS-M6-25-GB SCBS-M6-30-GB SCBS-M6-40-GB SCBS-M8-20-GB SCBS-M8-30-GB SCBS-M8-35-GB SCBS-M8-40-GB SCBS-M8-50-GB SCB-M10-25-FB SCB-M10-30-FB SCB-M10-40-FB SCB-M10-50-FB SCB-M10-60-FB SCB-M12-30-FB SCB-M12-50-FB SCB-M12-80-FB SCB-M16-40-FB SCB-M16-60-FB SCB-M16-80-FB SCB-M4-10-FB SCB-M4-12-FB SCB-M4-16-FB SCB-M4-20-FB SCB-M4-25-FB SCB-M5-12-FB SCB-M5-16-FB SCB-M5-20-FB SCB-M5-25-FB SCB-M5-30-FB SCB-M6-16-FB SCB-M6-20-FB SCB-M6-25-FB SCB-M6-30-FB SCB-M6-40-FB SCB-M8-20-FB SCB-M8-30-FB SCB-M8-35-FB SCB-M8-40-FB SCB-M8-50-FB SCBS-M10-25-FB SCBS-M10-30-FB SCBS-M10-40-FB SCBS-M10-50-FB SCBS-M10-60-FB SCBS-M12-30-FB SCBS-M12-50-FB SCBS-M12-80-FB SCBS-M16-40-FB SCBS-M16-60-FB SCBS-M16-80-FB SCBS-M4-10-FB SCBS-M4-12-FB SCBS-M4-16-FB SCBS-M4-20-FB SCBS-M4-25-FB SCBS-M5-12-FB SCBS-M5-16-FB SCBS-M5-20-FB SCBS-M5-25-FB SCBS-M5-30-FB SCBS-M6-16-FB SCBS-M6-20-FB SCBS-M6-25-FB SCBS-M6-30-FB SCBS-M6-40-FB SCBS-M8-20-FB SCBS-M8-30-FB SCBS-M8-35-FB SCBS-M8-40-FB SCBS-M8-50-FB SDS-M3 SDS-M4 SDS-M5 SDS-M6 SDS-M8 SDSS-M3 SDSS-M4 SDSS-M5 SDSS-M6 SDSS-M8 SDB-M3 SDB-M4 SDB-M5 SDB-M6 SDB-M8 SDBS-M3 SDBS-M4 SDBS-M5 SDBS-M6 SDBS-M8 SUB-M10 SUB-M4 SUB-M5 SUB-M6 SUB-M8
Image Stopper Screw with Urethane Pad Stopper Bolt - Tip Sphere Type Stopper Bolt - Head Sphere Type Stopper Bolt - Head Sphere Type Stopper Screw Stopper Screw Stopper Bolts - Steel Rounded Head Stopper Bolts - Steel Stopper Bolts - Stainless Steel SUS316L
Part Name Stopper Screw with Urethane Pad Stopper Bolt - Tip Sphere Type Stopper Bolt - Head Sphere Type Stopper Bolt - Head Sphere Type Stopper Screw Stopper Screw Stopper Bolts - Steel Rounded Head Stopper Bolts - Steel Stopper Bolts - Stainless Steel SUS316L
Part Number SUS SSB-A SSB-B SSBS-B SAN-B SANS-B SPM SPM-B SPML
Feature Urethane Pad Positioning at a tip of Screw
Sphericity Area is Heat-hardened
Positioning at Hex Head
Hex Head is Heat-hardened
Positioning at Hex Head
Hex Head is Heat-hardened
Fine Pitch Screw
Sphericity Area is Heat-hardened
Fine Pitch Screw
Sphericity Area is Heat-hardened
Quenching Quenching Corrosion Resistance
Material Steel Steel Steel Stainless Steel Steel Stainless Steel Steel Steel Stainless Steel
Surface Treatment Nickel plating Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black) - Trivalent chromate treatment - Trivalent chromate treatment Trivalent chromate treatment -
Thread Size M4 ~ M10 M4 ~ M16 M3 ~ M16 M6 ~ M8 M4 ~ M16 M4 ~ M16 M3 ~ M12 M3 ~ M12 M5 ~ M12
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SUS-M10 SUS-M4 SUS-M5 SUS-M6 SUS-M8 SSB-M10-A SSB-M12-A SSB-M16-A SSB-M4-A SSB-M5-A SSB-M6-A SSB-M8-A SSB-M10-B SSB-M12-B SSB-M16-B SSB-M3-B SSB-M4-B SSB-M5-B SSB-M6-B SSB-M8-B SSBS-M6-B SSBS-M8-B SAN-M10-B SAN-M12-B SAN-M16-B SAN-M4-B SAN-M5-B SAN-M6-B SAN-M8-B SANS-M10-B SANS-M12-B SANS-M16-B SANS-M4-B SANS-M5-B SANS-M6-B SANS-M8-B SPM-M10 SPM-M10-E SPM-M12 SPM-M12-E SPM-M3 SPM-M3-E SPM-M4 SPM-M4-E SPM-M5 SPM-M5-E SPM-M6 SPM-M6-E SPM-M8 SPM-M8-E SPM-M10-B SPM-M12-B SPM-M3-B SPM-M4-B SPM-M5-B SPM-M6-B SPM-M8-B SPML-M10 SPML-M12 SPML-M5 SPML-M6 SPML-M8
Image Rounded Head Stopper Bolts - Stainless Steel SUS316L Stopper Bolts - Stainless Steel SUS420J2 Rounded Head Stopper Bolts - Stainless Steel SUS420J2 Adjust Bolt Screw Adaptor - Left-handed Threaded Type Screw Adaptor - Fine Threaded Type Screw Adaptor - Thread Size Conversion Type Screw Adaptor - Long Threaded Type Screw Adaptor - Long Threaded Type
Part Name Rounded Head Stopper Bolts - Stainless Steel SUS316L Stopper Bolts - Stainless Steel SUS420J2 Rounded Head Stopper Bolts - Stainless Steel SUS420J2 Adjust Bolt Screw Adaptor - Left-handed Threaded Type Screw Adaptor - Fine Threaded Type Screw Adaptor - Thread Size Conversion Type Screw Adaptor - Long Threaded Type Screw Adaptor - Long Threaded Type
Part Number SPML-B SPMJ SPMJ-B SAT SADS-LC SADS-RF SADS-SD SAD-FT SADS-FT
Feature Corrosion Resistance Quenching
Abrasion Resistance
Quenching
Abrasion Resistance
Used in combination with SAK Left Hand Thread Type Fine Screw Threaded Type Thread Size Conversion Type Continuous Thread Type Continuous Thread Type
Material Stainless Steel Stainless Steel Stainless Steel Steel Stainless Steel Stainless Steel Stainless Steel Steel Stainless Steel
Surface Treatment - - - Nickel plating - - - Trivalent chromate treatment -
Thread Size M5 ~ M12 M5 ~ M12 M5 ~ M12 M6 ~ M12 - M4 ~ M10 M4 ~ M10 M4 ~ M10 M4 ~ M10
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SPML-M10-B SPML-M12-B SPML-M5-B SPML-M6-B SPML-M8-B SPMJ-M10 SPMJ-M12 SPMJ-M5 SPMJ-M6 SPMJ-M8 SPMJ-M10-B SPMJ-M12-B SPMJ-M5-B SPMJ-M6-B SPMJ-M8-B SAT-M10 SAT-M12 SAT-M6 SAT-M8 SADS-M10-LC SADS-M4-LC SADS-M5-LC SADS-M6-LC SADS-M8-LC SADS-M10-RF SADS-M4-RF SADS-M5-RF SADS-M6-RF SADS-M8-RF SADS-M10-M12-SD SADS-M10-M8-SD SADS-M4-M5-SD SADS-M5-M4-SD SADS-M5-M6-SD SADS-M6-M5-SD SADS-M6-M8-SD SADS-M8-M10-SD SADS-M8-M6-SD SAD-M10-FT SAD-M4-FT SAD-M5-FT SAD-M6-FT SAD-M8-FT SADS-M10-FT SADS-M4-FT SADS-M5-FT SADS-M6-FT SADS-M8-FT
Image Panel Protection Washers (Steel) Panel Protection Washers (Aluminum) Panel Protection Washers (Stainless Steel) Roller Chain Bolt Roller Chain Bolt Roller Chain Nut Roller Chain Nut Hexagon Stud Bolt Turn Buckle - Dedicated to Roller Chain
Part Name Panel Protection Washers (Steel) Panel Protection Washers (Aluminum) Panel Protection Washers (Stainless Steel) Roller Chain Bolt Roller Chain Bolt Roller Chain Nut Roller Chain Nut Hexagon Stud Bolt Turn Buckle - Dedicated to Roller Chain
Part Number FPW FPWA FPWS SRC SRCS SRF SRFS SHS STR
Feature Panel Protection Panel Protection Panel Protection Standardizing Right and Left Screw Standardizing Right and Left Screw Nut Type Nut Type Standardizing Right and Left Screw Adjusting Chain Tension
Material Steel Aluminum Stainless Steel Steel Stainless Steel Steel Stainless Steel Steel Steel
Surface Treatment Trivalent chromate treatment - - Ferrosoferric Oxide Film (Black) - Ferrosoferric Oxide Film (Black) - Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black)
Thread Size - - - M2.5 ~ M20 M2.5 ~ M20 M6 ~ M20 M6 ~ M16 M4 ~ M16 -
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List FPW-4-3.5 FPW-4-5.5 FPW-5-3.5 FPW-5-5.5 FPW-6-3.5 FPW-6-5.5 FPWA-4-3.5 FPWA-4-5.5 FPWA-5-3.5 FPWA-5-5.5 FPWA-6-3.5 FPWA-6-5.5 FPWS-4-3.5 FPWS-4-5.5 FPWS-5-3.5 FPWS-5-5.5 FPWS-6-3.5 FPWS-6-5.5 SRC-100-100-R SRC-100-145-R SRC-100-70-L SRC-100-70-R SRC-11-10-L SRC-11-10-R SRC-11-15-R SRC-11-20-R SRC-15-12-L SRC-15-12-R SRC-15-18-R SRC-15-25-R SRC-25-18-L SRC-25-18-R SRC-25-25-R SRC-25-40-R SRC-35-25-L SRC-35-25-R SRC-35-32-R SRC-35-55-R SRC-40-33-L SRC-40-33-R SRC-40-40-R SRC-40-70-R SRC-50-41-L SRC-50-41-R SRC-50-50-R SRC-50-75-R SRC-60-100-R SRC-60-49-L SRC-60-49-R SRC-60-63-R SRC-80-115-R SRC-80-60-L SRC-80-60-R SRC-80-80-R SRCS-100-70-L SRCS-100-70-R SRCS-11-10-L SRCS-11-10-R SRCS-25-18-L SRCS-25-18-R SRCS-35-25-L SRCS-35-25-R SRCS-40-33-L SRCS-40-33-R SRCS-50-41-L SRCS-50-41-R SRCS-60-49-L SRCS-60-49-R SRCS-80-60-L SRCS-80-60-R SRF-100 SRF-35 SRF-40 SRF-50 SRF-60 SRF-80 SRFS-35 SRFS-40 SRFS-50 SRFS-60 SRFS-80 SHS-M10-L SHS-M10-R SHS-M12-L SHS-M12-R SHS-M16-L SHS-M16-R SHS-M4-L SHS-M4-R SHS-M6-L SHS-M6-R SHS-M8-L SHS-M8-R STR-100 STR-11 STR-15 STR-25 STR-35 STR-40 STR-50 STR-60 STR-80
Image Turn Buckle - Dedicated to Roller Chain Turn Buckle - General Purpose Male Screw Type Joint Nut Joint Nut Spring Posts Spring Posts Hexagon Post Hexagon Post Hex Standoffs - Stainless Steel SUS316L
Part Name Turn Buckle - Dedicated to Roller Chain Turn Buckle - General Purpose Male Screw Type Joint Nut Joint Nut Spring Posts Spring Posts Hexagon Post Hexagon Post Hex Standoffs - Stainless Steel SUS316L
Part Number STRS STB SJN SJNS SPOS-A SPOS-B SHA-EL SHAS SHAL
Feature Adjusting Chain Tension Adjusting Chain Tension and Position of Slide Used in combination with SRC Used in combination with SRCS Bore type,For Extension Spring For Extension Spring,Groove type Steel
Male Screw and Female Screw on the Opposite side
Stainless Steel
Male Screw and Female Screw on the Opposite side
Stainless Steel
One Side Male Screw / One Side Female Screw
Material Stainless Steel Steel Steel Stainless Steel Stainless Steel Stainless Steel Steel Stainless Steel Stainless Steel
Surface Treatment - Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black) - - - Electroless nickel plating - -
Thread Size - M4 ~ M16 M2.5 ~ M20 M2.5 ~ M20 M3 ~ M6 M3 ~ M12 M3 ~ M8 M3 ~ M8 M5 ~ M8
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List STRS-100 STRS-11 STRS-25 STRS-35 STRS-40 STRS-50 STRS-60 STRS-80 STB-M10 STB-M12 STB-M16 STB-M4 STB-M6 STB-M8 SJN-M10 SJN-M12 SJN-M16 SJN-M2.5 SJN-M20 SJN-M3 SJN-M4 SJN-M6 SJN-M8 SJNS-M10 SJNS-M12 SJNS-M16 SJNS-M2.5 SJNS-M20 SJNS-M4 SJNS-M6 SJNS-M8 SPOS-M3 SPOS-M4 SPOS-M5 SPOS-M6 SPOS-M10 SPOS-M12 SPOS-M3 SPOS-M4 SPOS-M5 SPOS-M6 SPOS-M8 SHA-M3-EL SHA-M4-EL SHA-M5-EL SHA-M6-EL SHA-M8-EL SHAS-M3 SHAS-M4 SHAS-M5 SHAS-M6 SHAS-M8 SHAL-M5 SHAL-M6 SHAL-M8
Image Hexagon Post Hexagon Post Vented Hex Posts Plastic Standoff - RENY Plastic Standoff - PEEK
Part Name Hexagon Post Hexagon Post Vented Hex Posts Plastic Standoff - RENY Plastic Standoff - PEEK
Part Number SHB-EL SHBS SHVAS SPA-HA SPE-HB
Feature Steel
Female Screw on Both side
Stainless Steel
Female Screw on Both side
Stainless Steel
Single - end Female Screw Type
RENY
High Strength
High Specific Strength
PEEK
Chemical Resistance
Heat Resistance
Material Steel Stainless Steel - - -
Surface Treatment Electroless nickel plating - - - -
Thread Size M3 ~ M8 M3 ~ M8 M3 ~ M8 M3 ~ M4 M3 ~ M8
Operating Temperature (℃) - - - - -
CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications
List SHB-M3-EL SHB-M4-EL SHB-M5-EL SHB-M6-EL SHB-M8-EL SHBS-M3 SHBS-M4 SHBS-M5 SHBS-M6 SHBS-M8 SHVAS-M3 SHVAS-M4 SHVAS-M5 SHVAS-M6 SHVAS-M8 SPA-M3-HA SPA-M4-HA SPE-M3-HB SPE-M4-HB SPE-M5-HB SPE-M6-HB SPE-M8-HB

Products related to Functional Screws