• Special Screws (Bolts)
  • Functional Screws

PVFS/Spring Plungers with Ball with Ventilation Hole

  • Vacuum
  • Cleanroom Specification

Dimension Drawing

PVFSSpring Plungers with Ball with Ventilation Hole寸法図

Specs/CAD

Select

Size(M)
All
5
6
8
10

Unit : mm

Part Number M s L Db B d Load(N)
min./max.
Qty per Pack Mass
(g)
CAD
Download
PVFS-5 5 0.9 12 3 2.5 1.5 5.7/9.6 1 0.9 -
PVFS-6 6 1 14 3.5 3 2 6.9/13 1 1.5 -
PVFS-8 8 1.5 16 5 4 2 9.5/16 1 3.5 -
PVFS-10 10 2 19 6 5 3 16/28 1 7 -
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
PVFS
Main Body Equivalent to SUS304
Ball SUS440C(Hardness 55-60HRC)
Thin Fluorine Coating
Spring SUS631J1

Application

Fixing and locating workpiece, Vacuum devices, FPD production
equipment, semiconductor devices

Characteristics

  • For positioning in vacuum devices and vacuum chambers, such as FPD production equipment and semiconductor devices.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
  • The thin fluorine coating keeps the ball highly lubricated, even after cleanroom washing.
  • Ventilation holes and grooves easily release gas trapped in machines.

PVFSSpring Plungers with Ball with Ventilation Hole


Product List

Click here to see Functional Screws

Click here to see Special Screws (Bolts)