Specs/CAD
Unit : mm
| Part Number | M (Fine) Nominal of Thread |
Pitch | L | D1 | L1 | B | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|
| SNSS-M8-P1-12 | M8 | 1 | 12 | 13 | 8 | 6 | 11 | CAD | RFQ |
| SNSS-M8-P1-15 | M8 | 1 | 15 | 13 | 8 | 6 | 12 | CAD | RFQ |
| SNSS-M8-P1-20 | M8 | 1 | 20 | 13 | 8 | 6 | 13 | CAD | RFQ |
| SNSS-M8-P1-25 | M8 | 1 | 25 | 13 | 8 | 6 | 15 | CAD | RFQ |
| SNSS-M8-P1-30 | M8 | 1 | 30 | 13 | 8 | 6 | 17 | CAD | RFQ |
| SNSS-M8-P1-35 | M8 | 1 | 35 | 13 | 8 | 6 | 19 | CAD | RFQ |
| SNSS-M8-P1-40 | M8 | 1 | 40 | 13 | 8 | 6 | 21 | CAD | RFQ |
| SNSS-M8-P1-45 | M8 | 1 | 45 | 13 | 8 | 6 | 23 | CAD | RFQ |
| SNSS-M8-P1-50 | M8 | 1 | 50 | 13 | 8 | 6 | 25 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNSS | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Strength Class | A2-50(M4-M6) A2-70(M8-M12) |
Application
Loosening preventionSecurement of thin plates, etc.
Characteristics
- Conforms to JIS B 1176, ISO 12474, and DIN 912.
- Socket head cap screws with fine pitch thread.
- The effective diameter is larger and fatigue strength is better than coarse threads.
- The thread pitch is small and the number of thread peaks is more than coarse threads. For securing for cases where a which coarse thread screws lack sufficient thread peaks.
- Since the lead angle of the thread peak is smaller than that of coarse threads, there is little slippage of the thread peak surface, which prevents screws from loosening.






