Specs/CAD
Unit : mm
| Part Number | C | R | H | A | H1 | P | W | d | Lc | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SAK-6-10-A | 8 | 4.5 | 10 | 9 | 6 | 20 | 32 | 5.5 | 4.4 | 28 | CAD | RFQ |
| SAK-6-20-A | 8 | 4.5 | 20 | 9 | 6 | 20 | 32 | 5.5 | 4.4 | 44 | CAD | RFQ |
| SAK-6-30-A | 8 | 4.5 | 30 | 9 | 6 | 20 | 32 | 5.5 | 4.4 | 60 | CAD | RFQ |
| SAK-8-10-A | 9.5 | 5.5 | 10 | 12 | 8 | 26 | 38 | 7.5 | 5.4 | 49 | CAD | RFQ |
| SAK-8-20-A | 9.5 | 5.5 | 20 | 12 | 8 | 26 | 38 | 7.5 | 5.4 | 81 | CAD | RFQ |
| SAK-8-30-A | 9.5 | 5.5 | 30 | 12 | 8 | 26 | 38 | 7.5 | 5.4 | 113 | CAD | RFQ |
| SAK-10-15-A | 14 | 9 | 15 | 16 | 10 | 32 | 50 | 9.5 | 8.6 | 117 | CAD | RFQ |
| SAK-10-30-A | 14 | 9 | 30 | 16 | 10 | 32 | 50 | 9.5 | 8.6 | 200 | CAD | RFQ |
| SAK-12-15-A | 14 | 9 | 15 | 19 | 11 | 40 | 65 | 11.5 | 8.6 | 197 | CAD | RFQ |
| SAK-12-30-A | 14 | 9 | 30 | 19 | 11 | 40 | 65 | 11.5 | 8.6 | 329 | CAD | RFQ |
Material/Finish
| SAK-A | |
|---|---|
| Main body | SS400 Nickel Plating |
Characteristics
- Block for fixing Adjust bolt SAT.
-
You can choose it from the following two types according to your application.
SAK-A---- Mounting from above
SAK-B---- Mounting from front - Please combine with the adjust bolt SAT.SAT
Usage Example
Usable as a simple positioning mechanism in combination with Adjust Bolts.