Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SECS-M3-4 | M3 | 0.5 | 4 | 6 | 0.8 | 1 | 0.63 | 50 | 0.32 | CAD | RFQ |
| SECS-M3-5 | M3 | 0.5 | 5 | 6 | 0.8 | 1 | 0.63 | 50 | 0.34 | CAD | RFQ |
| SECS-M3-6 | M3 | 0.5 | 6 | 6 | 0.8 | 1 | 0.63 | 50 | 0.36 | CAD | RFQ |
| SECS-M3-8 | M3 | 0.5 | 8 | 6 | 0.8 | 1 | 0.63 | 50 | 0.38 | CAD | RFQ |
| SECS-M3-10 | M3 | 0.5 | 10 | 6 | 0.8 | 1 | 0.63 | 50 | 0.42 | CAD | RFQ |
| SECS-M3-12 | M3 | 0.5 | 12 | 6 | 0.8 | 1 | 0.63 | 50 | 0.46 | CAD | RFQ |
| SECS-M3-16 | M3 | 0.5 | 16 | 6 | 0.8 | 1 | 0.63 | 50 | 0.52 | CAD | RFQ |
| SECS-M3-20 | M3 | 0.5 | 20 | 6 | 0.8 | 1 | 0.63 | 50 | 0.63 | CAD | RFQ |
| SECS-M3-25 | M3 | 0.5 | 25 | 6 | 0.8 | 1 | 0.63 | 50 | 0.93 | CAD | RFQ |
| SECS-M3-30 | M3 | 0.5 | 30 | 6 | 0.8 | 1 | 0.63 | 50 | 0.95 | CAD | RFQ |
| SECS-M4-6 | M4 | 0.7 | 6 | 8 | 0.9 | 2 | 1.05 | 50 | 0.97 | CAD | RFQ |
| SECS-M4-8 | M4 | 0.7 | 8 | 8 | 0.9 | 2 | 1.05 | 50 | 0.98 | CAD | RFQ |
| SECS-M4-10 | M4 | 0.7 | 10 | 8 | 0.9 | 2 | 1.05 | 50 | 1.2 | CAD | RFQ |
| SECS-M4-12 | M4 | 0.7 | 12 | 8 | 0.9 | 2 | 1.05 | 50 | 1.4 | CAD | RFQ |
| SECS-M4-16 | M4 | 0.7 | 16 | 8 | 0.9 | 2 | 1.05 | 50 | 1.7 | CAD | RFQ |
| SECS-M4-20 | M4 | 0.7 | 20 | 8 | 0.9 | 2 | 1.05 | 50 | 1.6 | CAD | RFQ |
| SECS-M4-25 | M4 | 0.7 | 25 | 8 | 0.9 | 2 | 1.05 | 50 | 1.6 | CAD | RFQ |
| SECS-M5-6 | M5 | 0.8 | 6 | 9 | 1 | 2 | 1.47 | 50 | 1.9 | CAD | RFQ |
| SECS-M5-8 | M5 | 0.8 | 8 | 9 | 1 | 2 | 1.47 | 50 | 2.1 | CAD | RFQ |
| SECS-M5-10 | M5 | 0.8 | 10 | 9 | 1 | 2 | 1.47 | 50 | 2.4 | CAD | RFQ |
| SECS-M5-12 | M5 | 0.8 | 12 | 9 | 1 | 2 | 1.47 | 50 | 2.8 | CAD | RFQ |
| SECS-M5-16 | M5 | 0.8 | 16 | 9 | 1 | 2 | 1.47 | 50 | 2.2 | CAD | RFQ |
| SECS-M5-20 | M5 | 0.8 | 20 | 9 | 1 | 2 | 1.47 | 50 | 2.8 | CAD | RFQ |
| SECS-M5-25 | M5 | 0.8 | 25 | 9 | 1 | 2 | 1.47 | 50 | 2.9 | CAD | RFQ |
| SECS-M5-30 | M5 | 0.8 | 30 | 9 | 1 | 2 | 1.47 | 50 | 2.9 | CAD | RFQ |
| SECS-M6-10 | M6 | 1 | 10 | 10 | 1.2 | 2 | 3 | 20 | 3.4 | CAD | RFQ |
| SECS-M6-12 | M6 | 1 | 12 | 10 | 1.2 | 2 | 3 | 20 | 3.8 | CAD | RFQ |
| SECS-M6-16 | M6 | 1 | 16 | 10 | 1.2 | 2 | 3 | 20 | 4.4 | CAD | RFQ |
| SECS-M6-20 | M6 | 1 | 20 | 10 | 1.2 | 2 | 3 | 20 | 5 | CAD | RFQ |
| SECS-M6-25 | M6 | 1 | 25 | 10 | 1.2 | 2 | 3 | 20 | 5.5 | CAD | RFQ |
| SECS-M6-30 | M6 | 1 | 30 | 10 | 1.2 | 2 | 3 | 20 | 6 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SECS | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Strength Class | A2 - 50 |
Application
Reducing the size of equipment and devicesCharacteristics
- Cross recessed head cap screws with extra low profile.
- For space-saving of equipment/devices and applications with limited overhead space.
- SEQS, with special cross recesses helping to prevent cam-out, are also available. The lineup includes some M3/M4 L dimensions.SEQS


/11576_1.jpg?upd=20251223180426&awscf_publishdate=2026-02-24 16:30)
/11576_1.jpg?upd=20260123144255&awscf_publishdate=2026-02-24 16:30)