• Special Screws (Bolts)
  • Small Head Screws & Low Profile Screws

SECS-ALK/Super Ultra Low Profile Cross Recessed Machine Screws with Nylon Patch

  • Space
  • Vibration resistant treatment
  • Decoration

Dimension Drawing

SECS-ALKSuper Ultra Low Profile Cross Recessed Machine Screws with Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
4
5
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Max. Tightening
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SECS-M3-4-ALK M3 0.5 4 6 0.8 1 0.44 10 0.32 CAD RFQ
SECS-M3-5-ALK M3 0.5 5 6 0.8 1 0.44 10 0.34 CAD RFQ
SECS-M3-6-ALK M3 0.5 6 6 0.8 1 0.44 10 0.36 CAD RFQ
SECS-M3-8-ALK M3 0.5 8 6 0.8 1 0.44 10 0.38 CAD RFQ
SECS-M3-10-ALK M3 0.5 10 6 0.8 1 0.44 10 0.42 CAD RFQ
SECS-M3-12-ALK M3 0.5 12 6 0.8 1 0.44 10 0.46 CAD RFQ
SECS-M3-16-ALK M3 0.5 16 6 0.8 1 0.44 10 0.52 CAD RFQ
SECS-M3-20-ALK M3 0.5 20 6 0.8 1 0.44 10 0.63 CAD RFQ
SECS-M3-25-ALK M3 0.5 25 6 0.8 1 0.44 10 0.93 CAD RFQ
SECS-M3-30-ALK M3 0.5 30 6 0.8 1 0.44 10 0.95 CAD RFQ
SECS-M4-6-ALK M4 0.7 6 8 0.9 2 0.73 10 0.97 CAD RFQ
SECS-M4-8-ALK M4 0.7 8 8 0.9 2 0.73 10 0.98 CAD RFQ
SECS-M4-10-ALK M4 0.7 10 8 0.9 2 0.73 10 1.2 CAD RFQ
SECS-M4-12-ALK M4 0.7 12 8 0.9 2 0.73 10 1.4 CAD RFQ
SECS-M4-16-ALK M4 0.7 16 8 0.9 2 0.73 10 1.7 CAD RFQ
SECS-M4-20-ALK M4 0.7 20 8 0.9 2 0.73 10 1.6 CAD RFQ
SECS-M4-25-ALK M4 0.7 25 8 0.9 2 0.73 10 1.6 CAD RFQ
SECS-M5-6-ALK M5 0.8 6 9 1 2 1.02 10 1.9 CAD RFQ
SECS-M5-8-ALK M5 0.8 8 9 1 2 1.02 10 2.1 CAD RFQ
SECS-M5-10-ALK M5 0.8 10 9 1 2 1.02 10 2.4 CAD RFQ
SECS-M5-12-ALK M5 0.8 12 9 1 2 1.02 10 2.8 CAD RFQ
SECS-M5-16-ALK M5 0.8 16 9 1 2 1.02 10 2.2 CAD RFQ
SECS-M5-20-ALK M5 0.8 20 9 1 2 1.02 10 2.8 CAD RFQ
SECS-M5-25-ALK M5 0.8 25 9 1 2 1.02 10 2.9 CAD RFQ
SECS-M5-30-ALK M5 0.8 30 9 1 2 1.02 10 2.9 CAD RFQ
SECS-M6-10-ALK M6 1 10 10 1.2 2 2.1 10 3.4 CAD RFQ
SECS-M6-12-ALK M6 1 12 10 1.2 2 2.1 10 3.8 CAD RFQ
SECS-M6-16-ALK M6 1 16 10 1.2 2 2.1 10 4.4 CAD RFQ
SECS-M6-20-ALK M6 1 20 10 1.2 2 2.1 10 5 CAD RFQ
SECS-M6-25-ALK M6 1 25 10 1.2 2 2.1 10 5.5 CAD RFQ
SECS-M6-30-ALK M6 1 30 10 1.2 2 2.1 10 6 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
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
SECS-ALK
Main Body SUSXM7 (Equivalent to SUS304)
Nylon Patch Nylon 11
Strength Class A2 - 50

Application

Reducing the size of equipment and devices
Screw return and fallout prevented

Characteristics

  • Cross recessed head cap screws with extra low profile.
  • With nylon patch.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.
  • SEQS-ALK, with special cross recesses helping to prevent cam-out, are also available. The lineup includes some M3/M4 L dimensions.SEQS-ALK

Product List

Click here to see Small Head Screws & Low Profile Screws

Click here to see Special Screws (Bolts)