Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Applicable Wrench | Hexalobular Socket No. |
t | s | L2 | Max. Tightening Torque (N・m) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SET-M3-6-NI-ALK | M3 | 0.5 | 6 | 7 | 0.8 | SKX-6 | 6 | 0.75 | 1 | 2.5 | 0.7 | 20 | 0.43 | CAD | RFQ |
| SET-M3-8-NI-ALK | M3 | 0.5 | 8 | 7 | 0.8 | SKX-6 | 6 | 0.75 | 1 | 2.5 | 0.7 | 20 | 0.52 | CAD | RFQ |
| SET-M3-10-NI-ALK | M3 | 0.5 | 10 | 7 | 0.8 | SKX-6 | 6 | 0.75 | 1 | 2.5 | 0.7 | 20 | 0.6 | CAD | RFQ |
| SET-M4-6-NI-ALK | M4 | 0.7 | 6 | 8 | 0.9 | SKX-8 | 8 | 0.9 | 1.4 | 3.3 | 2 | 20 | 0.7 | CAD | RFQ |
| SET-M4-8-NI-ALK | M4 | 0.7 | 8 | 8 | 0.9 | SKX-8 | 8 | 0.9 | 1.4 | 3.3 | 2 | 20 | 0.85 | CAD | RFQ |
| SET-M4-10-NI-ALK | M4 | 0.7 | 10 | 8 | 0.9 | SKX-8 | 8 | 0.9 | 1.4 | 3.3 | 2 | 20 | 1 | CAD | RFQ |
| SET-M4-12-NI-ALK | M4 | 0.7 | 12 | 8 | 0.9 | SKX-8 | 8 | 0.9 | 1.4 | 3.3 | 2 | 20 | 1.2 | CAD | RFQ |
| SET-M4-16-NI-ALK | M4 | 0.7 | 16 | 8 | 0.9 | SKX-8 | 8 | 0.9 | 1.4 | 3.3 | 2 | 20 | 1.6 | CAD | RFQ |
| SET-M5-8-NI-ALK | M5 | 0.8 | 8 | 9 | 1 | SKX-10 | 10 | 1 | 1.6 | 4.2 | 4 | 20 | 1.2 | CAD | RFQ |
| SET-M5-10-NI-ALK | M5 | 0.8 | 10 | 9 | 1 | SKX-10 | 10 | 1 | 1.6 | 4.2 | 4 | 20 | 1.5 | CAD | RFQ |
| SET-M5-12-NI-ALK | M5 | 0.8 | 12 | 9 | 1 | SKX-10 | 10 | 1 | 1.6 | 4.2 | 4 | 20 | 1.7 | CAD | RFQ |
| SET-M5-16-NI-ALK | M5 | 0.8 | 16 | 9 | 1 | SKX-10 | 10 | 1 | 1.6 | 4.2 | 4 | 20 | 2.2 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SET-NI-ALK | |
|---|---|
| Main Body | SWCH Nickel Plating |
| Nylon Patch | Nylon 11 |
Application
Reducing the size of equipment and devices / Return and fall prevention of screwsCharacteristics
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistance temperature of nylon patch is 120℃.
- Hexalobular socket*1 head cap screws with ultra-thin head.
- For space-saving of equipment/devices and applications with limited overhead space.
- Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
- Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
- Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".









/11576_1.jpg?upd=20250922124418&awscf_publishdate=2025-11-28 15:20)