• Special Screws
  • Low Profile Screws / Small Head Screws

SFB-EL/Socket Button Head Cap Screws with Flange - Electroless Nickel Plating

  • Space

Dimension Drawing

SFB-ELSocket Button Head Cap Screws with Flange - Electroless Nickel Plating寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D2 L1 t1 B t Lb Max. Torque
(N・m)
Qty per pack Mass
(g)
CAD
Download
RFQ
SFB-M3-6-EL M3 0.5 6 7 5.2 1.65 0.6 2 1.05 1 1 20 0.52 CAD RFQ
SFB-M3-8-EL M3 0.5 8 7 5.2 1.65 0.6 2 1.05 1 1 20 0.61 CAD RFQ
SFB-M3-10-EL M3 0.5 10 7 5.2 1.65 0.6 2 1.05 1 1 20 0.69 CAD RFQ
SFB-M3-12-EL M3 0.5 12 7 5.2 1.65 0.6 2 1.05 1 1 20 0.78 CAD RFQ
SFB-M4-6-EL M4 0.7 6 9.2 6.8 2.2 0.7 2.5 1.3 1.4 2 20 1 CAD RFQ
SFB-M4-8-EL M4 0.7 8 9.2 6.8 2.2 0.7 2.5 1.3 1.4 2 20 1.2 CAD RFQ
SFB-M4-10-EL M4 0.7 10 9.2 6.8 2.2 0.7 2.5 1.3 1.4 2 20 1.3 CAD RFQ
SFB-M4-12-EL M4 0.7 12 9.2 6.8 2.2 0.7 2.5 1.3 1.4 2 20 1.5 CAD RFQ
SFB-M4-16-EL M4 0.7 16 9.2 6.8 2.2 0.7 2.5 1.3 1.4 2 20 1.8 CAD RFQ
SFB-M4-20-EL M4 0.7 20 9.2 6.8 2.2 0.7 2.5 1.3 1.4 2 20 2 CAD RFQ
SFB-M5-8-EL M5 0.8 8 11.4 8.5 2.75 0.9 3 1.6 1.6 4 20 2 CAD RFQ
SFB-M5-10-EL M5 0.8 10 11.4 8.5 2.75 0.9 3 1.6 1.6 4 20 2.3 CAD RFQ
SFB-M5-12-EL M5 0.8 12 11.4 8.5 2.75 0.9 3 1.6 1.6 4 20 2.5 CAD RFQ
SFB-M5-16-EL M5 0.8 16 11.4 8.5 2.75 0.9 3 1.6 1.6 4 20 3 CAD RFQ
SFB-M5-20-EL M5 0.8 20 11.4 8.5 2.75 0.9 3 1.6 1.6 4 20 3.5 CAD RFQ
SFB-M5-25-EL M5 0.8 25 11.4 8.5 2.75 0.9 3 1.6 1.6 4 20 4 CAD RFQ
SFB-M6-8-EL M6 1 8 13.6 10.1 3.3 1 4 2.1 2 8 20 3 CAD RFQ
SFB-M6-10-EL M6 1 10 13.6 10.1 3.3 1 4 2.1 2 8 20 3.4 CAD RFQ
SFB-M6-12-EL M6 1 12 13.6 10.1 3.3 1 4 2.1 2 8 20 3.8 CAD RFQ
SFB-M6-16-EL M6 1 16 13.6 10.1 3.3 1 4 2.1 2 8 20 4.5 CAD RFQ
SFB-M6-20-EL M6 1 20 13.6 10.1 3.3 1 4 2.1 2 8 20 5.2 CAD RFQ
SFB-M6-25-EL M6 1 25 13.6 10.1 3.3 1 4 2.1 2 8 20 5.9 CAD RFQ
SFB-M8-10-EL M8 1.25 10 17 12.6 4.4 1.4 5 2.6 2.5 12 20 6.8 CAD RFQ
SFB-M8-12-EL M8 1.25 12 17 12.6 4.4 1.4 5 2.6 2.5 12 20 7.4 CAD RFQ
SFB-M8-16-EL M8 1.25 16 17 12.6 4.4 1.4 5 2.6 2.5 12 20 8.6 CAD RFQ
SFB-M8-20-EL M8 1.25 20 17 12.6 4.4 1.4 5 2.6 2.5 12 20 9.8 CAD RFQ
SFB-M8-25-EL M8 1.25 25 17 12.6 4.4 1.4 5 2.6 2.5 12 20 11 CAD RFQ
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SFB-EL
Main body SCM435
Electroless nickel plating
Strength Class 10.9

Application

Reducing the size of equipment and devices

Characteristics

  • It is a hex socket button head cap bolt with wide seat, unlikely to loosen.
  • Excellent corrosion resistance compared to SFB (ferrosoferric oxide film).
  • For applications that require both high strength and corrosion resistance.
  • For space-saving of equipment/device and applications with a limited top space.

Product List

Click here to see Low Profile Screws / Small Head Screws

Click here to see Special Screws