Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | B | T | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|
| SHN-M2-LP | M2 | 0.4 | 4 | 1.2 | 50 | 0.08 | CAD | RFQ |
| SHN-M2.5-LP | M2.5 | 0.45 | 5 | 1.6 | 50 | 0.17 | CAD | RFQ |
| SHN-M2.6-LP | M2.6 | 0.45 | 5 | 1.6 | 10 | 0.18 | CAD | RFQ |
| SHN-M3-LP | M3 | 0.5 | 5.5 | 1.8 | 50 | 0.21 | CAD | RFQ |
| SHN-M3.5-LP | M3.5 | 0.6 | 6 | 2 | 50 | 0.27 | CAD | RFQ |
| SHN-M4-LP | M4 | 0.7 | 7 | 2.2 | 50 | 0.47 | CAD | RFQ |
| SHN-M5-LP | M5 | 0.8 | 8 | 2.7 | 50 | 0.6 | CAD | RFQ |
| SHN-M6-LP | M6 | 1 | 10 | 3.2 | 50 | 1.3 | CAD | RFQ |
| SHN-M8-LP | M8 | 1.25 | 13 | 4 | 50 | 2.8 | CAD | RFQ |
| SHN-M10-LP | M10 | 1.5 | 17 | 5 | 20 | 6.3 | CAD | RFQ |
| SHN-M12-LP | M12 | 1.75 | 19 | 6 | 20 | 9.1 | CAD | RFQ |
| SHN-M14-LP | M14 | 2 | 22 | 7 | 10 | 13.5 | CAD | RFQ |
| SHN-M16-LP | M16 | 2 | 24 | 8 | 10 | 17.2 | CAD | RFQ |
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SHN-LP | |
|---|---|
| Main Body | Steel Trivalent Chromate Treatment |
Application
Reducing the size of equipment and devicesCharacteristics
- Thin hex nuts conforming to ISO 4035.
- For space-saving of equipment/devices and applications with limited space.