• Special Screws
  • Low Profile Screws / Small Head Screws

SHN-M6-LP

Thin Hex Nuts

  • Space

Dimension Drawing

SHN-LPThin Hex Nuts寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B T Qty per Pack Mass
(g)
CAD
Download
RFQ
SHN-M6-LP M6 1 10 3.2 50 1.3 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Characteristics

  • Thin hex nuts conforming to ISO 4035.
  • For space-saving of equipment/devices and applications with limited space.

Material/Finish

SHN-LP
Main Body Steel
Trivalent Chromate Treatment

Related Services

Application

Reducing the size of equipment and devices

Product List

Click here to see SHN-LP