• Special Screws (Bolts)
  • Small Head Screws & Low Profile Screws

SLHS-SD/Socket Head Cap Screws with Low Profile & Small Head

  • Space

Dimension Drawing

SLHS-SDSocket Head Cap Screws with Low Profile & Small Head寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
L
All
6
8
10
12
16
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t L2 Max. Torque(N・m)*1 Qty per Pack Mass
(g)
CAD
Download
RFQ
SLHS-M3-6-SD M3 0.5 6 4.5 2 2 1.5 Full Thread 0.6 10 0.5 CAD RFQ
SLHS-M3-8-SD M3 0.5 8 4.5 2 2 1.5 Full Thread 0.6 10 0.57 CAD RFQ
SLHS-M3-10-SD M3 0.5 10 4.5 2 2 1.5 Full Thread 0.6 10 0.63 CAD RFQ
SLHS-M3-12-SD M3 0.5 12 4.5 2 2 1.5 Full Thread 0.6 10 0.7 CAD RFQ
SLHS-M4-6-SD M4 0.7 6 5.5 2.8 2.5 2.3 Full Thread 1.5 10 0.9 CAD RFQ
SLHS-M4-8-SD M4 0.7 8 5.5 2.8 2.5 2.3 Full Thread 1.5 10 1.1 CAD RFQ
SLHS-M4-10-SD M4 0.7 10 5.5 2.8 2.5 2.3 Full Thread 1.5 10 1.2 CAD RFQ
SLHS-M4-12-SD M4 0.7 12 5.5 2.8 2.5 2.3 Full Thread 1.5 10 1.4 CAD RFQ
SLHS-M4-16-SD M4 0.7 16 5.5 2.8 2.5 2.3 Full Thread 1.5 10 1.7 CAD RFQ
SLHS-M4-20-SD M4 0.7 20 5.5 2.8 2.5 2.3 Full Thread 1.5 10 2 CAD RFQ
SLHS-M4-25-SD M4 0.7 25 5.5 2.8 2.5 2.3 Full Thread 1.5 10 2.4 CAD RFQ
SLHS-M5-8-SD M5 0.8 8 7 3 3 2.2 Full Thread 3.1 10 1.7 CAD RFQ
SLHS-M5-10-SD M5 0.8 10 7 3 3 2.2 Full Thread 3.1 10 1.9 CAD RFQ
SLHS-M5-12-SD M5 0.8 12 7 3 3 2.2 Full Thread 3.1 10 2.2 CAD RFQ
SLHS-M5-16-SD M5 0.8 16 7 3 3 2.2 Full Thread 3.1 10 2.7 CAD RFQ
SLHS-M5-20-SD M5 0.8 20 7 3 3 2.2 Full Thread 3.1 10 3.2 CAD RFQ
SLHS-M5-25-SD M5 0.8 25 7 3 3 2.2 Full Thread 3.1 10 3.8 CAD RFQ
SLHS-M6-8-SD M6 1 8 8.5 3.5 4 2.5 Full Thread 5.3 10 2.6 CAD RFQ
SLHS-M6-10-SD M6 1 10 8.5 3.5 4 2.5 Full Thread 5.3 10 3 CAD RFQ
SLHS-M6-12-SD M6 1 12 8.5 3.5 4 2.5 Full Thread 5.3 10 3.3 CAD RFQ
SLHS-M6-16-SD M6 1 16 8.5 3.5 4 2.5 Full Thread 5.3 10 4 CAD RFQ
SLHS-M6-20-SD M6 1 20 8.5 3.5 4 2.5 Full Thread 5.3 10 4.7 CAD RFQ
SLHS-M6-25-SD M6 1 25 8.5 3.5 4 2.5 Full Thread 5.3 10 5.6 CAD RFQ
SLHS-M6-30-SD M6 1 30 8.5 3.5 4 2.5 18 5.3 10 6.5 CAD RFQ
SLHS-M8-10-SD M8 1.25 10 11 4.5 5 3.3 Full Thread 12 10 5.9 CAD RFQ
SLHS-M8-12-SD M8 1.25 12 11 4.5 5 3.3 Full Thread 12 10 6.5 CAD RFQ
SLHS-M8-16-SD M8 1.25 16 11 4.5 5 3.3 Full Thread 12 10 7.8 CAD RFQ
SLHS-M8-20-SD M8 1.25 20 11 4.5 5 3.3 Full Thread 12 10 9.1 CAD RFQ
SLHS-M8-25-SD M8 1.25 25 11 4.5 5 3.3 Full Thread 12 10 11 CAD RFQ
SLHS-M8-30-SD M8 1.25 30 11 4.5 5 3.3 Full Thread 12 10 12 CAD RFQ
SLHS-M8-35-SD M8 1.25 35 11 4.5 5 3.3 22 12 10 14 CAD RFQ
SLHS-M10-16-SD M10 1.5 16 13.5 5.5 6 4 Full Thread 25 10 13 CAD RFQ
SLHS-M10-20-SD M10 1.5 20 13.5 5.5 6 4 Full Thread 25 10 15 CAD RFQ
SLHS-M10-25-SD M10 1.5 25 13.5 5.5 6 4 Full Thread 25 10 17 CAD RFQ
SLHS-M10-30-SD M10 1.5 30 13.5 5.5 6 4 Full Thread 25 10 20 CAD RFQ
SLHS-M10-35-SD M10 1.5 35 13.5 5.5 6 4 Full Thread 25 10 22 CAD RFQ
SLHS-M10-40-SD M10 1.5 40 13.5 5.5 6 4 Full Thread 25 10 25 CAD RFQ

*1: The maximum tightening torque of the screw body. With reference to the Precautions for Use, consider the seating surface pressure when deciding on the tightening torque.
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
SLHS-SD
Main Body SUSXM7
(S.S. grade:A2)
Strength Class A2-50

Application

Reducing the size of equipment and devices

Characteristics

  • Socket head cap screws with small head diameters. Able to reduce the spot facing diameters compared to standard socket head cap screws.

Usage Example

It is possible to perform spot facing and hide the head in locations where spot facing is not possible with standard socket head cap screws.

SLHS-SDSocket Head Cap Screws with Low Profile & Small Head


Precautions for Use

  • Since the head bearing surface area is small, bearing surface pressure become high.
  • Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

SLHS-SDSocket Head Cap Screws with Low Profile & Small Head

Head Diameter and Screw Effective Cross-sectional Area

Part Number Head Diameter(mm) Screw effective cross-
sectional area(mm2
SLH-M3-SD 4.5 5.03
SLH-M4-SD 5.5 8.78
SLH-M5-SD 7 14.2
SLH-M6-SD 8.5 20.1
SLH-M8-SD 11 36.6
SLH-M10-SD 13.5 58

Product List

Click here to see Small Head Screws & Low Profile Screws

Click here to see Special Screws (Bolts)