• Special Screws (Bolts)
  • Small Head Screws & Low Profile Screws

SNFS-SD/Cross Recessed Flat Head Machine Screws with Small Head

  • Space

Dimension Drawing

SNFS-SDCross Recessed Flat Head Machine Screws with Small Head寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
L
All
6
8
10
12
16
20
25

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNFS-M4-6-SD M4 0.7 6 6 1.4 2 20 0.73 CAD RFQ
SNFS-M4-8-SD M4 0.7 8 6 1.4 2 20 0.89 CAD RFQ
SNFS-M4-10-SD M4 0.7 10 6 1.4 2 20 1 CAD RFQ
SNFS-M4-12-SD M4 0.7 12 6 1.4 2 20 1.2 CAD RFQ
SNFS-M4-16-SD M4 0.7 16 6 1.4 2 20 1.5 CAD RFQ
SNFS-M5-8-SD M5 0.8 8 8 1.9 2 20 1.7 CAD RFQ
SNFS-M5-10-SD M5 0.8 10 8 1.9 2 20 2 CAD RFQ
SNFS-M5-12-SD M5 0.8 12 8 1.9 2 20 2.2 CAD RFQ
SNFS-M5-16-SD M5 0.8 16 8 1.9 2 20 2.7 CAD RFQ
SNFS-M5-20-SD M5 0.8 20 8 1.9 2 20 3.1 CAD RFQ
SNFS-M6-10-SD M6 1 10 10 2.4 3 20 3.2 CAD RFQ
SNFS-M6-12-SD M6 1 12 10 2.4 3 20 3.5 CAD RFQ
SNFS-M6-16-SD M6 1 16 10 2.4 3 20 4.2 CAD RFQ
SNFS-M6-20-SD M6 1 20 10 2.4 3 20 4.9 CAD RFQ
SNFS-M6-25-SD M6 1 25 10 2.4 3 20 5.8 CAD RFQ
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
SNFS-SD
Main Body SUSXM7
(S.S. grade:A2)

Application

Reducing the size of equipment and devices

Characteristics

  • Cross Recessed flat head machine screws with small head diameters. This makes it possible to reduce the spot facing diameters compared to standard flat head machine screws.
  • Since the head height is lower than that of standard flat head screws. Suitable for connecting thin plates.

Product List

Click here to see Small Head Screws & Low Profile Screws

Click here to see Special Screws (Bolts)