Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNMS-M3-4-UC | M3 | 0.5 | 4 | 6.9 | 1.9 | 1 | 10 | 0.79 | CAD | RFQ |
| SNMS-M3-5-UC | M3 | 0.5 | 5 | 6.9 | 1.9 | 1 | 10 | 0.84 | CAD | RFQ |
| SNMS-M3-6-UC | M3 | 0.5 | 6 | 6.9 | 1.9 | 1 | 10 | 0.9 | CAD | RFQ |
| SNMS-M3-8-UC | M3 | 0.5 | 8 | 6.9 | 1.9 | 1 | 10 | 1 | CAD | RFQ |
| SNMS-M4-5-UC | M4 | 0.7 | 5 | 9.4 | 2.5 | 2 | 10 | 1.9 | CAD | RFQ |
| SNMS-M4-6-UC | M4 | 0.7 | 6 | 9.4 | 2.5 | 2 | 10 | 2 | CAD | RFQ |
| SNMS-M4-8-UC | M4 | 0.7 | 8 | 9.4 | 2.5 | 2 | 10 | 2.2 | CAD | RFQ |
| SNMS-M5-6-UC | M5 | 0.8 | 6 | 11.8 | 3.1 | 2 | 10 | 3.6 | CAD | RFQ |
| SNMS-M5-8-UC | M5 | 0.8 | 8 | 11.8 | 3.1 | 2 | 10 | 3.9 | CAD | RFQ |
| SNMS-M5-10-UC | M5 | 0.8 | 10 | 11.8 | 3.1 | 2 | 10 | 4.2 | CAD | RFQ |
| SNMS-M6-6-UC | M6 | 1 | 6 | 14 | 3.7 | 3 | 10 | 5.9 | CAD | RFQ |
| SNMS-M6-8-UC | M6 | 1 | 8 | 14 | 3.7 | 3 | 10 | 6.3 | CAD | RFQ |
| SNMS-M6-10-UC | M6 | 1 | 10 | 14 | 3.7 | 3 | 10 | 6.8 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNMS-UC | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Strength Class | A2-50 |
Application
Exterior panels on semiconductor manufacturing equipment, etc.Reducing the size of equipment and devices
Characteristics
- These stainless steel cross recessed truss machine screws are for fixing thin plates.
- The large head ensures a seating surface even on thin plates with large drilled holes, making fixing possible.
- Because SNMS-UC has relief in the under-head area, it is suitable for fixing thin plates. Fastening of thin plates from 0.1mm up is possible.

- For space-saving of equipment/devices and applications with limited overhead space.
- Bolts for fixing thin plates are also available with special specifications such as dimensions, material, head shape, and so on. Please contact our customer service.