Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | d | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SVSHS-M3-6-SD | M3 | 0.5 | 6 | 5 | 1.3 | 1.5 | 2 | 1.2 | 20 | 0.41 | CAD | RFQ |
| SVSHS-M3-8-SD | M3 | 0.5 | 8 | 5 | 1.3 | 1.5 | 2 | 1.2 | 20 | 0.51 | CAD | RFQ |
| SVSHS-M3-10-SD | M3 | 0.5 | 10 | 5 | 1.3 | 1.5 | 2 | 1.2 | 20 | 0.61 | CAD | RFQ |
| SVSHS-M4-6-SD | M4 | 0.7 | 6 | 6 | 1.5 | 2 | 2.5 | 1.5 | 20 | 0.73 | CAD | RFQ |
| SVSHS-M4-8-SD | M4 | 0.7 | 8 | 6 | 1.5 | 2 | 2.5 | 1.5 | 20 | 0.83 | CAD | RFQ |
| SVSHS-M4-10-SD | M4 | 0.7 | 10 | 6 | 1.5 | 2 | 2.5 | 1.5 | 20 | 1 | CAD | RFQ |
| SVSHS-M4-12-SD | M4 | 0.7 | 12 | 6 | 1.5 | 2 | 2.5 | 1.5 | 20 | 1.1 | CAD | RFQ |
| SVSHS-M4-16-SD | M4 | 0.7 | 16 | 6 | 1.5 | 2 | 2.5 | 1.5 | 20 | 1.4 | CAD | RFQ |
| SVSHS-M5-6-SD | M5 | 0.8 | 6 | 8 | 1.5 | 3 | 3 | 1.5 | 10 | 1.1 | CAD | RFQ |
| SVSHS-M5-8-SD | M5 | 0.8 | 8 | 8 | 1.5 | 3 | 3 | 1.5 | 10 | 1.3 | CAD | RFQ |
| SVSHS-M5-10-SD | M5 | 0.8 | 10 | 8 | 1.5 | 3 | 3 | 1.5 | 10 | 1.6 | CAD | RFQ |
| SVSHS-M5-12-SD | M5 | 0.8 | 12 | 8 | 1.5 | 3 | 3 | 1.5 | 10 | 1.8 | CAD | RFQ |
| SVSHS-M5-16-SD | M5 | 0.8 | 16 | 8 | 1.5 | 3 | 3 | 1.5 | 10 | 2.3 | CAD | RFQ |
| SVSHS-M5-20-SD | M5 | 0.8 | 20 | 8 | 1.5 | 3 | 3 | 1.5 | 10 | 2.8 | CAD | RFQ |
| SVSHS-M6-6-SD | M6 | 1 | 6 | 9 | 1.5 | 3 | 4 | 2 | 10 | 1.5 | CAD | RFQ |
| SVSHS-M6-8-SD | M6 | 1 | 8 | 9 | 1.5 | 3 | 4 | 2 | 10 | 1.9 | CAD | RFQ |
| SVSHS-M6-10-SD | M6 | 1 | 10 | 9 | 1.5 | 3 | 4 | 2 | 10 | 2.2 | CAD | RFQ |
| SVSHS-M6-12-SD | M6 | 1 | 12 | 9 | 1.5 | 3 | 4 | 2 | 10 | 2.6 | CAD | RFQ |
| SVSHS-M6-16-SD | M6 | 1 | 16 | 9 | 1.5 | 3 | 4 | 2 | 10 | 3.3 | CAD | RFQ |
| SVSHS-M6-20-SD | M6 | 1 | 20 | 9 | 1.5 | 3 | 4 | 2 | 10 | 4 | CAD | RFQ |
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SVSHS-SD | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Strength Class | A2 - 50 |
Application
Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopesCharacteristics
- Special low profile small head screws with ventilation holes.
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- All head heights are 1.5 mm or less. For space-saving of equipment/devices and applications with limited overhead space.
- Because the head diameter is small, spot facing diameters can be reduced compared to standard hex socket head cap screws with ultra low heads.
- Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service
Usage Example
Effective with vacuum devices and vacuum chambers that require the exhaustion of gas trapped in screw holes.

Precautions for Use
- Since the head bearing surface area is small, the bearing surface pressure increases.
- Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

Head Diameter and Screw Effective Cross-Sectional Area
| Part Number | Head Diameter (mm) | Screw Effective Cross-Sectional Area (mm2) |
|---|---|---|
| SVSHS-M3-SD | 5 | 5.03 |
| SVSHS-M4-SD | 6 | 8.78 |
| SVSHS-M5-SD | 8 | 14.2 |
| SVSHS-M6-SD | 9 | 20.1 |