• Special Screws (Bolts)
  • Chemical Resistance

SCX-N/Hex Nuts - Ceramic

  • Heat-resistance
  • Chemical-proof
  • Electrical Insulation

Dimension Drawing

SCX-NHex Nuts - Ceramic寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B T Mass
(g)
CAD
Download
RFQ
SCX-M3-N M3 0.5 5.5 2.3 0.16 CAD RFQ
SCX-M4-N M4 0.7 7 3.1 0.38 CAD RFQ
SCX-M5-N M5 0.8 8 4.6 0.68 CAD RFQ
SCX-M6-N M6 1 10 5 1.2 CAD RFQ
SCX-M8-N M8 1.25 13 6.7 2.8 CAD RFQ
SCX-M10-N M10 1.5 16 8.2 5.1 CAD RFQ
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
SCX-N
Main Body Al2O3(99.5% Alumina)

Application

FPD production equipment, semiconductor devices, printed
circuit board etching devices, metallic surface treatment
equipment and facilities, and chemical plants

Characteristics

  • Ceramic made from 99.5% high-purity alumina.
  • Usable continually at 1500°C.
  • They have excellent heat resistance, chemical resistance, and electrical insulation.
  • The properties of ceramic screws⇒The Properties of Ceramic Screws

Product List

Click here to see Chemical Resistance

Click here to see Special Screws (Bolts)