NBK logo

  • Special Screws
  • Chemical Resistance

SICX-M4-12-SX

Slotted Cheese Head Machine Screws (Silicon Carbide)

  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SICX-SXSlotted Cheese Head Machine Screws (Silicon Carbide)寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 a t Mass
(g)
CAD
Download
RFQ
SICX-M4-12-SX M4 0.7 12 7 2.6 1 1.4 0.62 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SICX-SX
Main Body Silicon Carbide (SiC)

Application

FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants

Characteristics

  • Slotted cheese head machine screws made of silicon carbide.
  • Heat resistance and chemical resistance are excellent.

Precautions for Use

  • When tightening screws, use a torque driver or torque wrench and do not exceed the torsional torque. The recommended torque is 50% of the torsional torque.
M Torsional Torque (N・m)
M3 0.1
M4 0.2
M5 0.25

Values in chart are for reference only. They are not guaranteed values.

  • Ceramic screws may be damaged by impact. Take care when handling.

Product List

Click here to see SICX-M4-SX

Click here to see SICX-SX