Specs/CAD
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | L2 | Mass (g) | CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|
| SNHDS-M20-50 | M20 | 2.5 | 50 | 30 | 13 | 46 | 185 | CAD | RFQ |
| SNHDS-M20-60 | M20 | 2.5 | 60 | 30 | 13 | 46 | 209 | CAD | RFQ |
| SNHDS-M20-70 | M20 | 2.5 | 70 | 30 | 13 | 46 | 234 | CAD | RFQ |
| SNHDS-M20-80 | M20 | 2.5 | 80 | 30 | 13 | 46 | 258 | CAD | RFQ |
Related Services
Material/Finish
| SNHDS | |
|---|---|
| Main body | UNS S31803 |
Application
Seawater desalination equipment / Seawater intake pump /Offshore instruments / Food machinery / Food production line
Characteristics
- Made of duplex stainless steel, combining the best of austenitic and ferritic steel.
- Excellent strength and corrosion resistance compared to SUS316L.
- It has magnetism.
- For applications in chloride environments such as seawater.
Mechanical Properties
| UNS S31803 | SUS316L | |
|---|---|---|
| Tensile strength(N/mm2) | 620 or above | 480 or above |
| 0.2% Proof Stress (N/mm2) | 450 or above | 175 or above |
| Extension(%) | 18 or above | 40 or above |
| Hardness(HRB) | (106 or less) | 90 or less |
Values in chart are for reference only. They are not guaranteed values.



/14306_1.jpg?upd=20260417092006&awscf_publishdate=2026-04-13 15:00)


