• Special Screws (Bolts)
  • Chemical Resistance

SPE-FT/Plastic Fully Threaded Socket Head Cap Screws - PEEK

  • Heat-resistance
  • Chemical-proof
  • Full Thread
  • LowOutgas
  • Electrical Insulation

Dimension Drawing

SPE-FTPlastic Screw - Hex Socket Head Cap Screws - Full Thread - PEEK寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
30
40
50
60
70
80
90
100

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPE-M3-30-C-FT M3 0.5 30 5.5 3 2.5 405 0.21 1 0.31 CAD RFQ
SPE-M3-40-C-FT M3 0.5 40 5.5 3 2.5 405 0.21 1 0.39 CAD RFQ
SPE-M3-50-C-FT M3 0.5 50 5.5 3 2.5 405 0.21 1 0.48 CAD RFQ
SPE-M3-50-C-FT(50) M3 0.5 50 5.5 3 2.5 405 0.21 50 0.48 CAD RFQ
SPE-M4-40-C-FT M4 0.7 40 7 4 3 738 0.47 1 0.78 CAD RFQ
SPE-M4-50-C-FT M4 0.7 50 7 4 3 738 0.47 1 0.94 CAD RFQ
SPE-M4-60-C-FT M4 0.7 60 7 4 3 738 0.47 1 1.1 CAD RFQ
SPE-M4-70-C-FT M4 0.7 70 7 4 3 738 0.47 1 1.3 CAD RFQ
SPE-M4-80-C-FT M4 0.7 80 7 4 3 738 0.47 1 1.4 CAD RFQ
SPE-M4-90-C-FT M4 0.7 90 7 4 3 738 0.47 1 1.6 CAD RFQ
SPE-M4-100-C-FT M4 0.7 100 7 4 3 738 0.47 1 1.8 CAD RFQ
SPE-M4-40-C-FT(100) M4 0.7 40 7 4 3 738 0.47 100 0.78 CAD RFQ
SPE-M4-100-C-FT(50) M4 0.7 100 7 4 3 738 0.47 50 1.8 CAD RFQ
SPE-M5-40-C-FT M5 0.8 40 8.5 5 4 1234 0.96 1 1.2 CAD RFQ
SPE-M5-50-C-FT M5 0.8 50 8.5 5 4 1234 0.96 1 1.4 CAD RFQ
SPE-M5-60-C-FT M5 0.8 60 8.5 5 4 1234 0.96 1 1.7 CAD RFQ
SPE-M5-70-C-FT M5 0.8 70 8.5 5 4 1234 0.96 1 2 CAD RFQ
SPE-M5-80-C-FT M5 0.8 80 8.5 5 4 1234 0.96 1 2.2 CAD RFQ
SPE-M5-90-C-FT M5 0.8 90 8.5 5 4 1234 0.96 1 2.5 CAD RFQ
SPE-M5-100-C-FT M5 0.8 100 8.5 5 4 1234 0.96 1 2.7 CAD RFQ
SPE-M5-100-C-FT(50) M5 0.8 100 8.5 5 4 1234 0.96 50 2.7 CAD RFQ
SPE-M6-50-C-FT M6 1 50 10 6 5 1749 1.64 1 2.2 CAD RFQ
SPE-M6-60-C-FT M6 1 60 10 6 5 1749 1.64 1 2.6 CAD RFQ
SPE-M6-70-C-FT M6 1 70 10 6 5 1749 1.64 1 2.9 CAD RFQ
SPE-M6-80-C-FT M6 1 80 10 6 5 1749 1.64 1 3.3 CAD RFQ
SPE-M6-90-C-FT M6 1 90 10 6 5 1749 1.64 1 3.7 CAD RFQ
SPE-M6-100-C-FT M6 1 100 10 6 5 1749 1.64 1 4 CAD RFQ
SPE-M6-100-C-FT(50) M6 1 100 10 6 5 1749 1.64 50 4 CAD RFQ
SPE-M8-100-C-FT M8 1.25 100 13 8 6 3261 3.68 1 9 CAD RFQ
SPE-M8-100-C-FT(50) M8 1.25 100 13 8 6 3261 3.68 50 9 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPE-FT
Main Body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance
Temperature*1
260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PEEK hex socket head cap screws.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm or less fit with female thread.

Related Products

PEEK hex nuts SPE-N are available.SPE-N

SPE-FTPlastic Fully Threaded Socket Head Cap Screws - PEEK


Product List

Click here to see Chemical Resistance

Click here to see Special Screws (Bolts)