• Special Screws
  • Chemical Resistance

SPE-H(INCH)/Plastic Inch Hex Head Screws - PEEK

  • Heat-resistance
  • Chemical-proof
  • LowOutgas
  • Electrical Insulation

Dimension Drawing

SPE-H(INCH)Plastic Screws - Hex Head Screws - Inch Thread - PEEK寸法図

Specs/CAD

Unit : inch

Part Number # Nominal of Thread L B L1 Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPE-1/4-20-3/8-H 1/4-20UNC 3/8 0.438 11/64 1742 2.04 10 0.84 CAD RFQ
SPE-1/4-20-1/2-H 1/4-20UNC 1/2 0.438 11/64 1742 2.04 10 0.93 CAD RFQ
SPE-1/4-20-5/8-H 1/4-20UNC 5/8 0.438 11/64 1742 2.04 10 1 CAD RFQ
SPE-1/4-20-3/4-H 1/4-20UNC 3/4 0.438 11/64 1742 2.04 10 1.1 CAD RFQ
SPE-1/4-20-7/8-H 1/4-20UNC 7/8 0.438 11/64 1742 2.04 10 1.2 CAD RFQ
SPE-1/4-20-1-H 1/4-20UNC 1 0.438 11/64 1742 2.04 10 1.3 CAD RFQ
SPE-1/4-20-1 1/4-H 1/4-20UNC 1-1/4 0.438 11/64 1742 2.04 10 1.4 CAD RFQ
SPE-1/4-20-1 1/2-H 1/4-20UNC 1-1/2 0.438 11/64 1742 2.04 10 1.5 CAD RFQ
SPE-1/4-20-3/8-H(100) 1/4-20UNC 3/8 0.438 11/64 1742 2.04 100 0.84 CAD RFQ
SPE-1/4-20-1/2-H(100) 1/4-20UNC 1/2 0.438 11/64 1742 2.04 100 0.93 CAD RFQ
SPE-1/4-20-5/8-H(100) 1/4-20UNC 5/8 0.438 11/64 1742 2.04 100 1 CAD RFQ
SPE-1/4-20-3/4-H(100) 1/4-20UNC 3/4 0.438 11/64 1742 2.04 100 1.1 CAD RFQ
SPE-1/4-20-7/8-H(100) 1/4-20UNC 7/8 0.438 11/64 1742 2.04 100 1.2 CAD RFQ
SPE-1/4-20-1-H(100) 1/4-20UNC 1 0.438 11/64 1742 2.04 100 1.3 CAD RFQ
SPE-1/4-20-1 1/4-H(100) 1/4-20UNC 1-1/4 0.438 11/64 1742 2.04 100 1.4 CAD RFQ
SPE-1/4-20-1 1/2-H(50) 1/4-20UNC 1-1/2 0.438 11/64 1742 2.04 50 1.5 CAD RFQ
SPE-5/16-18-1/2-H 5/16-18UNC 1/2 0.500 7/32 2915 3.80 10 1.8 CAD RFQ
SPE-5/16-18-5/8-H 5/16-18UNC 5/8 0.500 7/32 2915 3.80 10 2 CAD RFQ
SPE-5/16-18-3/4-H 5/16-18UNC 3/4 0.500 7/32 2915 3.80 10 2.3 CAD RFQ
SPE-5/16-18-7/8-H 5/16-18UNC 7/8 0.500 7/32 2915 3.80 10 2.5 CAD RFQ
SPE-5/16-18-1-H 5/16-18UNC 1 0.500 7/32 2915 3.80 10 2.7 CAD RFQ
SPE-5/16-18-1 1/4-H 5/16-18UNC 1-1/4 0.500 7/32 2915 3.80 10 3.1 CAD RFQ
SPE-5/16-18-1 1/2-H 5/16-18UNC 1-1/2 0.500 7/32 2915 3.80 10 3.5 CAD RFQ
SPE-5/16-18-1/2-H(50) 5/16-18UNC 1/2 0.500 7/32 2915 3.80 50 1.8 CAD RFQ
SPE-5/16-18-5/8-H(50) 5/16-18UNC 5/8 0.500 7/32 2915 3.80 50 2 CAD RFQ
SPE-5/16-18-3/4-H(50) 5/16-18UNC 3/4 0.500 7/32 2915 3.80 50 2.3 CAD RFQ
SPE-5/16-18-7/8-H(50) 5/16-18UNC 7/8 0.500 7/32 2915 3.80 50 2.5 CAD RFQ
SPE-5/16-18-1-H(50) 5/16-18UNC 1 0.500 7/32 2915 3.80 50 2.7 CAD RFQ
SPE-5/16-18-1 1/4-H(50) 5/16-18UNC 1-1/4 0.500 7/32 2915 3.80 50 3.1 CAD RFQ
SPE-5/16-18-1 1/2-H(50) 5/16-18UNC 1-1/2 0.500 7/32 2915 3.80 50 3.5 CAD RFQ
SPE-3/8-16-1/2-H 3/8-16UNC 1/2 0.563 1/4 4424 6.35 10 2.6 CAD RFQ
SPE-3/8-16-5/8-H 3/8-16UNC 5/8 0.563 1/4 4424 6.35 10 2.9 CAD RFQ
SPE-3/8-16-3/4-H 3/8-16UNC 3/4 0.563 1/4 4424 6.35 10 3.2 CAD RFQ
SPE-3/8-16-7/8-H 3/8-16UNC 7/8 0.563 1/4 4424 6.35 10 3.5 CAD RFQ
SPE-3/8-16-1-H 3/8-16UNC 1 0.563 1/4 4424 6.35 10 3.8 CAD RFQ
SPE-3/8-16-1 1/4-H 3/8-16UNC 1-1/4 0.563 1/4 4424 6.35 10 4.4 CAD RFQ
SPE-3/8-16-1 1/2-H 3/8-16UNC 1-1/2 0.563 1/4 4424 6.35 10 5 CAD RFQ
SPE-3/8-16-1/2-H(50) 3/8-16UNC 1/2 0.563 1/4 4424 6.35 50 2.6 CAD RFQ
SPE-3/8-16-5/8-H(50) 3/8-16UNC 5/8 0.563 1/4 4424 6.35 50 2.9 CAD RFQ
SPE-3/8-16-3/4-H(50) 3/8-16UNC 3/4 0.563 1/4 4424 6.35 50 3.2 CAD RFQ
SPE-3/8-16-7/8-H(50) 3/8-16UNC 7/8 0.563 1/4 4424 6.35 50 3.5 CAD RFQ
SPE-3/8-16-1-H(50) 3/8-16UNC 1 0.563 1/4 4424 6.35 50 3.8 CAD RFQ
SPE-3/8-16-1 1/4-H(50) 3/8-16UNC 1-1/4 0.563 1/4 4424 6.35 50 4.4 CAD RFQ
SPE-3/8-16-1 1/2-H(50) 3/8-16UNC 1-1/2 0.563 1/4 4424 6.35 50 5 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPE-H(INCH)
Main Body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance
Temperature*1
260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PEEK hex head bolts.
  • Inch screw type.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm (approx. 0.79") or less fit with female thread.

Related Products

PEEK hex nuts (inch screw) SPE-N(INCH) are available.SPE-N(INCH)

SPE-H(INCH)Plastic Inch Hex Head Screws - PEEK


Product List

Click here to see Chemical Resistance

Click here to see Special Screws