• Special Screws (Bolts)
  • Chemical Resistance

SPO-YN/Plastic Wing Nut - POM

  • Chemical-proof

Dimension Drawing

SPO-YNPlastic Wing Nut - POM寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch D1 H A Qty per Pack Mass
(g)
CAD
Download
RFQ
SPO-M4-YN M4 0.7 20 10 8 10 0.39 CAD RFQ
SPO-M5-YN M5 0.8 25 12 10 10 0.68 CAD RFQ
SPO-M6-YN M6 1 32 16 12 10 1.4 CAD RFQ
SPO-M8-YN M8 1.25 40 20 16 10 2.9 CAD RFQ
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
SPO-YN
Main Body POM (Polyacetal)
Heat Resistance Temperature*1 95℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

General industrial machines / Food industry machines / Medical equipment / Audio equipment

Characteristics

  • It has excellent chemical resistance compared to metal screws.
  • It can be installed/removed without the use of tools.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Click here to see Chemical Resistance

Click here to see Special Screws (Bolts)