Specs/CAD
Select
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | L2 | Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Mass (g) |
CAD Download |
|---|---|---|---|---|---|---|---|---|---|---|
| SPPVC-M4-10-H | M4 | 0.7 | 10 | 7 | 2.8 | Full Thread | 425 | 0.34 | 0.29 | - |
| SPPVC-M4-12-H | M4 | 0.7 | 12 | 7 | 2.8 | Full Thread | 425 | 0.34 | 0.31 | - |
| SPPVC-M4-15-H | M4 | 0.7 | 15 | 7 | 2.8 | Full Thread | 425 | 0.34 | 0.35 | - |
| SPPVC-M4-20-H | M4 | 0.7 | 20 | 7 | 2.8 | Full Thread | 425 | 0.34 | 0.41 | - |
| SPPVC-M4-25-H | M4 | 0.7 | 25 | 7 | 2.8 | Full Thread | 425 | 0.34 | 0.47 | - |
| SPPVC-M5-10-H | M5 | 0.8 | 10 | 8 | 3.5 | Full Thread | 683 | 0.62 | 0.45 | - |
| SPPVC-M5-12-H | M5 | 0.8 | 12 | 8 | 3.5 | Full Thread | 683 | 0.62 | 0.5 | - |
| SPPVC-M5-15-H | M5 | 0.8 | 15 | 8 | 3.5 | Full Thread | 683 | 0.62 | 0.56 | - |
| SPPVC-M5-20-H | M5 | 0.8 | 20 | 8 | 3.5 | Full Thread | 683 | 0.62 | 0.66 | - |
| SPPVC-M5-25-H | M5 | 0.8 | 25 | 8 | 3.5 | Full Thread | 683 | 0.62 | 0.76 | - |
| SPPVC-M5-30-H | M5 | 0.8 | 30 | 8 | 3.5 | Full Thread | 683 | 0.62 | 0.89 | - |
| SPPVC-M5-35-H | M5 | 0.8 | 35 | 8 | 3.5 | Full Thread | 683 | 0.62 | 0.97 | - |
| SPPVC-M6-10-H | M6 | 1 | 10 | 10 | 4 | Full Thread | 950 | 0.98 | 0.74 | - |
| SPPVC-M6-12-H | M6 | 1 | 12 | 10 | 4 | Full Thread | 950 | 0.98 | 0.82 | - |
| SPPVC-M6-15-H | M6 | 1 | 15 | 10 | 4 | Full Thread | 950 | 0.98 | 0.88 | - |
| SPPVC-M6-16-H | M6 | 1 | 16 | 10 | 4 | Full Thread | 950 | 0.98 | 0.93 | - |
| SPPVC-M6-20-H | M6 | 1 | 20 | 10 | 4 | Full Thread | 950 | 0.98 | 1 | - |
| SPPVC-M6-25-H | M6 | 1 | 25 | 10 | 4 | Full Thread | 950 | 0.98 | 1.2 | - |
| SPPVC-M6-30-H | M6 | 1 | 30 | 10 | 4 | Full Thread | 950 | 0.98 | 1.3 | - |
| SPPVC-M6-35-H | M6 | 1 | 35 | 10 | 4 | Full Thread | 950 | 0.98 | 1.5 | - |
| SPPVC-M6-40-H | M6 | 1 | 40 | 10 | 4 | Full Thread | 950 | 0.98 | 1.6 | - |
| SPPVC-M8-10-H | M8 | 1.25 | 10 | 13 | 5.5 | Full Thread | 1751 | 2.36 | 1.6 | - |
| SPPVC-M8-20-H | M8 | 1.25 | 20 | 13 | 5.5 | Full Thread | 1751 | 2.36 | 2.1 | - |
| SPPVC-M8-25-H | M8 | 1.25 | 25 | 13 | 5.5 | Full Thread | 1751 | 2.36 | 2.4 | - |
| SPPVC-M8-30-H | M8 | 1.25 | 30 | 13 | 5.5 | Full Thread | 1751 | 2.36 | 2.7 | - |
| SPPVC-M8-35-H | M8 | 1.25 | 35 | 13 | 5.5 | Full Thread | 1751 | 2.36 | 2.9 | - |
| SPPVC-M8-40-H | M8 | 1.25 | 40 | 13 | 5.5 | Full Thread | 1751 | 2.36 | 3.2 | - |
| SPPVC-M8-50-H | M8 | 1.25 | 50 | 13 | 5.5 | Full Thread | 1751 | 2.36 | 3.7 | - |
| SPPVC-M10-15-H | M10 | 1.5 | 15 | 17 | 7 | Full Thread | 2793 | 4.77 | 3.6 | - |
| SPPVC-M10-20-H | M10 | 1.5 | 20 | 17 | 7 | Full Thread | 2793 | 4.77 | 4 | - |
| SPPVC-M10-25-H | M10 | 1.5 | 25 | 17 | 7 | Full Thread | 2793 | 4.77 | 4.3 | - |
| SPPVC-M10-30-H | M10 | 1.5 | 30 | 17 | 7 | Full Thread | 2793 | 4.77 | 4.8 | - |
| SPPVC-M10-35-H | M10 | 1.5 | 35 | 17 | 7 | Full Thread | 2793 | 4.77 | 5.2 | - |
| SPPVC-M10-40-H | M10 | 1.5 | 40 | 17 | 7 | Full Thread | 2793 | 4.77 | 5.6 | - |
| SPPVC-M10-50-H | M10 | 1.5 | 50 | 17 | 7 | 25 | 2793 | 4.77 | 7 | - |
| SPPVC-M12-25-H | M12 | 1.75 | 25 | 19 | 8 | Full Thread | 3959 | 8.25 | 6.2 | - |
| SPPVC-M12-30-H | M12 | 1.75 | 30 | 19 | 8 | Full Thread | 3959 | 8.25 | 6.8 | - |
| SPPVC-M12-35-H | M12 | 1.75 | 35 | 19 | 8 | Full Thread | 3959 | 8.25 | 7.7 | - |
| SPPVC-M12-40-H | M12 | 1.75 | 40 | 19 | 8 | Full Thread | 3959 | 8.25 | 8.1 | - |
| SPPVC-M12-45-H | M12 | 1.75 | 45 | 19 | 8 | Full Thread | 3959 | 8.25 | 8.9 | - |
| SPPVC-M12-50-H | M12 | 1.75 | 50 | 19 | 8 | Full Thread | 3959 | 8.25 | 9.6 | - |
| SPPVC-M12-55-H | M12 | 1.75 | 55 | 19 | 8 | Full Thread | 3959 | 8.25 | 10 | - |
| SPPVC-M12-60-H | M12 | 1.75 | 60 | 19 | 8 | Full Thread | 3959 | 8.25 | 11 | - |
| SPPVC-M12-65-H | M12 | 1.75 | 65 | 19 | 8 | Full Thread | 3959 | 8.25 | 11 | - |
| SPPVC-M12-70-H | M12 | 1.75 | 70 | 19 | 8 | Full Thread | 3959 | 8.25 | 12 | - |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPPVC-H | |
|---|---|
| Main Body | H-PVC (Hard Polyvinyl Chloride) (Gray) |
| Heat Resistance Temperature*1 |
60℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printed circuit board etching devices /Metallic surface treatment equipment and facilities / Chemical plants
Characteristics
- Has excellent chemical resistance against organic solvents as well as halogen compounds such as hydrogen sulfide and bromine.
- You can use it even in environments where metal screws cannot be used.
- The properties and precautions of plastic screws ⇒Plastic Screws
Precautions for Use
Because a cumulative pitch difference is created when H-PVC screws are manufactured, use these screws in combination with nuts. If a nut is not used, use a 20 mm or less fit with female thread.Notice on Discontinuation
SPPVC-Series of plastic screws made of hard polyvinyl chloride (H-PVC) will be discontinued as follows.We understand this change may be bothersome, but we appreciate your understanding.
See here for details
https://www.nbk1560.com/en/news/2023/20230220/