Specs/CAD
Unit : mm
| Part Number | Nominal | d | D | t | Mass (g) |
CAD Download |
|---|---|---|---|---|---|---|
| SPPVC-3-W | 3 | 3.2 | 7 | 0.5 | 0.02 | - |
| SPPVC-4-W | 4 | 4.2 | 10 | 1 | 0.09 | - |
| SPPVC-5-W | 5 | 5.2 | 12 | 1 | 0.13 | - |
| SPPVC-6-W | 6 | 6.2 | 13 | 1.5 | 0.22 | - |
| SPPVC-8-W | 8 | 8.2 | 18 | 1.5 | 0.42 | - |
| SPPVC-10-W | 10 | 10.5 | 22 | 2 | 0.83 | - |
| SPPVC-12-W | 12 | 13 | 24 | 2 | 0.91 | - |
Related Services
Material/Finish
| SPPVC-W | |
|---|---|
| Main Body | H-PVC (Hard Polyvinyl Chloride) (Gray) |
| Heat Resistance Temperature*1 |
60℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printed circuit board etching devices /Metallic surface treatment equipment and facilities / Chemical plants
Characteristics
- Has excellent chemical resistance against organic solvents as well as halogen compounds such as hydrogen sulfide and bromine.
- You can use it even in environments where metal screws cannot be used.
- The properties and precautions of plastic screws ⇒Plastic Screws
Notice on Discontinuation
SPPVC-Series of plastic screws made of hard polyvinyl chloride (H-PVC) will be discontinued as follows.We understand this change may be bothersome, but we appreciate your understanding.
See here for details
https://www.nbk1560.com/en/news/2023/20230220/