• Special Screws (Bolts)
  • Chemical Resistance

SPS-F/Plastic Screws - Cross Recessed Flat Head Machine Screws - PPS

  • Heat-resistance
  • Chemical-proof
  • High Specific Strength

Dimension Drawing

SPS-FPlastic Screw PPS / Phillips Cross Recessed Flat Head Machine Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
15
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Tension Rupture
Load(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPS-M3-6-F M3 0.5 6 6 1.75 2 558 0.29 20 0.11 CAD RFQ
SPS-M3-8-F M3 0.5 8 6 1.75 2 558 0.29 20 0.13 CAD RFQ
SPS-M3-10-F M3 0.5 10 6 1.75 2 558 0.29 20 0.15 CAD RFQ
SPS-M3-12-F M3 0.5 12 6 1.75 2 558 0.29 20 0.16 CAD RFQ
SPS-M3-15-F M3 0.5 15 6 1.75 2 558 0.29 20 0.19 CAD RFQ
SPS-M3-20-F M3 0.5 20 6 1.75 2 558 0.29 20 0.23 CAD RFQ
SPS-M3-25-F M3 0.5 25 6 1.75 2 558 0.29 20 0.27 CAD RFQ
SPS-M4-8-F M4 0.7 8 8 2.3 2 966 0.69 20 0.25 CAD RFQ
SPS-M4-10-F M4 0.7 10 8 2.3 2 966 0.69 20 0.28 CAD RFQ
SPS-M4-12-F M4 0.7 12 8 2.3 2 966 0.69 20 0.32 CAD RFQ
SPS-M4-15-F M4 0.7 15 8 2.3 2 966 0.69 20 0.37 CAD RFQ
SPS-M4-20-F M4 0.7 20 8 2.3 2 966 0.69 20 0.42 CAD RFQ
SPS-M4-25-F M4 0.7 25 8 2.3 2 966 0.69 20 0.47 CAD RFQ
SPS-M5-10-F M5 0.8 10 10 2.8 2 1548 1.23 10 0.52 CAD RFQ
SPS-M5-12-F M5 0.8 12 10 2.8 2 1548 1.23 10 0.57 CAD RFQ
SPS-M5-15-F M5 0.8 15 10 2.8 2 1548 1.23 10 0.67 CAD RFQ
SPS-M5-20-F M5 0.8 20 10 2.8 2 1548 1.23 10 0.77 CAD RFQ
SPS-M5-25-F M5 0.8 25 10 2.8 2 1548 1.23 10 0.87 CAD RFQ
SPS-M6-10-F M6 1 10 12 3.4 3 2028 2.05 10 0.83 CAD RFQ
SPS-M6-12-F M6 1 12 12 3.4 3 2028 2.05 10 0.9 CAD RFQ
SPS-M6-15-F M6 1 15 12 3.4 3 2028 2.05 10 1.1 CAD RFQ
SPS-M6-20-F M6 1 20 12 3.4 3 2028 2.05 10 1.2 CAD RFQ
SPS-M6-25-F M6 1 25 12 3.4 3 2028 2.05 10 1.3 CAD RFQ
SPS-M6-30-F M6 1 30 12 3.4 3 2028 2.05 10 1.4 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
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
SPS-F
Main body PPS(Polyphenylene Sulfide)(Bright Light Brown)
(Glass Fiber 40%)
Heat Resistance
Temperature*1
200℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices /
Printed circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Transformers / Electrical
and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PPS has excellent heat resistance and chemical resistance and continuous duty temperature of 200°C. Under 200°C, no oils, fats, or organic solvents dissolve PPS.
  • It has high strength, high rigidity, and high heat resistance strength.
  • It has high incombustibility that meets V-0 of UL 94.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Click here to see Chemical Resistance

Click here to see Special Screws (Bolts)