• Special Screws (Bolts)
  • Chemical Resistance

SPS-N/Plastic Hex Nut - PPS

  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SPS-NPlastic Hex Nut - PPS寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.6
M3
M4
M5
M6
M8
M10
M12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B T Qty per Pack Mass
(g)
CAD
Download
RFQ
SPS-M2-N M2 0.4 4 1.6 20 0.026 CAD RFQ
SPS-M2.6-N M2.6 0.45 5 2 20 0.05 CAD RFQ
SPS-M3-N M3 0.5 5.5 2.4 20 0.07 CAD RFQ
SPS-M4-N M4 0.7 7 3.2 20 0.17 CAD RFQ
SPS-M5-N M5 0.8 8 4 20 0.25 CAD RFQ
SPS-M6-N M6 1 10 5 10 0.52 CAD RFQ
SPS-M8-N M8 1.25 13 6.5 10 1.2 CAD RFQ
SPS-M10-N M10 1.5 17 8 5 2.4 CAD RFQ
SPS-M12-N M12 1.75 19 10 5 3.5 CAD RFQ
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
SPS-N/SPS-W
Main body PPS(Polyphenylene Sulfide)/Bright Light Brown
Glass Fiber 40%
Heat Resistance
Temperature*1
200℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment, semiconductor devices, printed
circuit board etching devices, metallic surface treatment
equipment and facilities, chemical plants, transformers, electrical
and electronic equipment, hot water pumps, and chemical pumps

Characteristics

  • PPS has excellent heat resistance and chemical resistance and continuous duty temperature of 200°C. Under 200°C, no oils, fats, or organic solvents dissolve PPS.
  • It has high strength, high rigidity, and high heat resistance strength.
  • It has high incombustibility that meets V-0 of UL 94.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Click here to see Chemical Resistance

Click here to see Special Screws (Bolts)