• Special Screws (Bolts)
  • Chemical Resistance

SSHL-SD/Socket Head Cap Screws with Ultra Low Profile & Small Head - 316L Stainless Steel

  • Space
  • Heat-resistance
  • Chemical-proof
  • Nonmagnetic
  • Slim
  • Decoration

Dimension Drawing

SSHL-SDSocket Head Cap Screws with Ultra Low Profile & Small Head - 316L Stainless Steel寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
L
All
6
8
10
12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t Max.
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SSHL-M3-6-SD M3 0.5 6 5 1.3 1.5 2 1 10 0.44 CAD RFQ
SSHL-M3-8-SD M3 0.5 8 5 1.3 1.5 2 1 10 0.53 CAD RFQ
SSHL-M3-10-SD M3 0.5 10 5 1.3 1.5 2 1 10 0.61 CAD RFQ
SSHL-M4-6-SD M4 0.7 6 6 1.5 2 2.5 2 10 0.89 CAD RFQ
SSHL-M4-8-SD M4 0.7 8 6 1.5 2 2.5 2 10 1 CAD RFQ
SSHL-M4-10-SD M4 0.7 10 6 1.5 2 2.5 2 10 1.2 CAD RFQ
SSHL-M5-8-SD M5 0.8 8 8 1.5 3 3 5 10 1 CAD RFQ
SSHL-M5-10-SD M5 0.8 10 8 1.5 3 3 5 10 1.2 CAD RFQ
SSHL-M5-12-SD M5 0.8 12 8 1.5 3 3 5 10 1.5 CAD RFQ

*1: The maximum tightening torque of the screw body. With reference to the Precautions for Use, consider the bearing surface pressure when deciding on the tightening torque. Values in chart are for reference only. They are not guaranteed values.
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
SSHL-SD
Main Body SUS316L
Strength Class A4 - 70

Do not exceed the max. tightening torque.


Application

Reducing the size of equipment and devices

Characteristics

  • SUS316L hex socket head cap screws with special low profile small heads.
  • All head heights are 1.5 mm or less. For space-saving of equipment/devices and applications with limited overhead space.
  • Because the head diameter is small, spot facing diameters can be reduced compared to standard hex socket head cap screws with special low profiles.
  • SUS316L is a stainless steel made by adding Mo to SUS304, so it has high pitting resistance and oxidation resistance. Due to its reduced carbon, it also has high intergranular corrosion resistance. This screw also has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
  • Non-magnetic.
  • To distinguish fromSSHS-SD, SSHL-SDhas a dimpled tip.

SSHL-SDSocket Head Cap Screws with Ultra Low Profile & Small Head - 316L Stainless Steel


Usage Example

It is possible to perform spot facing and hide the head in locations where spot facing is not possible with standard hex socket head cap screws with special low profiles.

SSHL-SDSocket Head Cap Screws with Ultra Low Profile & Small Head - 316L Stainless Steel


Precautions for Use

  • Since the head bearing surface area is small, the bearing surface pressure increases.
  • Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

SSHL-SDSocket Head Cap Screws with Ultra Low Profile & Small Head - 316L Stainless Steel

Head Diameter and Screw Effective Cross-Sectional Area

Part Number Head Diameter (mm) Screw Effective Cross-Sectional Area (mm2)
SSHL-M3-SD 5 5.03
SSHL-M4-SD 6 8.78
SSHL-M5-SD 8 14.2

Product List

Click here to see Chemical Resistance

Click here to see Special Screws (Bolts)