• Special Screws (Bolts)
  • Chemical Resistance

SWAS-AWBK/Adjust Metal Washer - Stainless Steel Black

  • Chemical-proof
  • Antireflection

Dimension Drawing

SWAS-AWBKAdjust Metal Washer - Stainless Steel Black寸法図

Specs/CAD

Unit : mm

Part Number D d t Mass
(g)
CAD
Download
RFQ
SWAS-3-8-1-AWBK 8 3 1 0.35 CAD RFQ
SWAS-3-8-2-AWBK 8 3 2 0.69 CAD RFQ
SWAS-4-8-1-AWBK 8 4 1 0.3 CAD RFQ
SWAS-4-8-1.5-AWBK 8 4 1.5 0.45 CAD RFQ
SWAS-4-8-2-AWBK 8 4 2 0.6 CAD RFQ
SWAS-4-10-1-AWBK 10 4 1 0.53 CAD RFQ
SWAS-4-10-2-AWBK 10 4 2 1.1 CAD RFQ
SWAS-4-10-3-AWBK 10 4 3 1.6 CAD RFQ
SWAS-4-12-1-AWBK 12 4 1 0.8 CAD RFQ
SWAS-4-12-2-AWBK 12 4 2 1.6 CAD RFQ
SWAS-4-12-3-AWBK 12 4 3 2.4 CAD RFQ
SWAS-5-8-1-AWBK 8 5 1 0.25 CAD RFQ
SWAS-5-8-1.5-AWBK 8 5 1.5 0.37 CAD RFQ
SWAS-5-8-2-AWBK 8 5 2 0.49 CAD RFQ
SWAS-5-10-1-AWBK 10 5 1 0.47 CAD RFQ
SWAS-5-10-2-AWBK 10 5 2 0.94 CAD RFQ
SWAS-5-10-3-AWBK 10 5 3 1.4 CAD RFQ
SWAS-5-12-1-AWBK 12 5 1 0.74 CAD RFQ
SWAS-5-12-2-AWBK 12 5 2 1.5 CAD RFQ
SWAS-5-12-3-AWBK 12 5 3 2.2 CAD RFQ
SWAS-5-16-2-AWBK 16 5 2 2.9 CAD RFQ
SWAS-5-16-3-AWBK 16 5 3 4.3 CAD RFQ
SWAS-5-20-1-AWBK 20 5 1 2.3 CAD RFQ
SWAS-5-20-2-AWBK 20 5 2 4.7 CAD RFQ
SWAS-6-10-1-AWBK 10 6 1 0.4 CAD RFQ
SWAS-6-10-2-AWBK 10 6 2 0.8 CAD RFQ
SWAS-6-10-3-AWBK 10 6 3 1.2 CAD RFQ
SWAS-6-12-1-AWBK 12 6 1 0.68 CAD RFQ
SWAS-6-12-2-AWBK 12 6 2 1.4 CAD RFQ
SWAS-6-12-3-AWBK 12 6 3 2 CAD RFQ
SWAS-6-16-2-AWBK 16 6 2 2.7 CAD RFQ
SWAS-6-16-3-AWBK 16 6 3 4.1 CAD RFQ
SWAS-6-16-5-AWBK 16 6 5 6.8 CAD RFQ
SWAS-6-20-1-AWBK 20 6 1 2.3 CAD RFQ
SWAS-6-20-2-AWBK 20 6 2 4.5 CAD RFQ
SWAS-6-20-3-AWBK 20 6 3 6.8 CAD RFQ
SWAS-6-20-5-AWBK 20 6 5 11 CAD RFQ
SWAS-6-25-2-AWBK 25 6 2 7.3 CAD RFQ
SWAS-6-25-3-AWBK 25 6 3 11 CAD RFQ
SWAS-6-25-5-AWBK 25 6 5 18 CAD RFQ
SWAS-8-12-2-AWBK 12 8 2 1 CAD RFQ
SWAS-8-12-3-AWBK 12 8 3 1.5 CAD RFQ
SWAS-8-12-5-AWBK 12 8 5 2.5 CAD RFQ
SWAS-8-16-2-AWBK 16 8 2 2.4 CAD RFQ
SWAS-8-16-3-AWBK 16 8 3 3.6 CAD RFQ
SWAS-8-16-5-AWBK 16 8 5 6 CAD RFQ
SWAS-8-20-2-AWBK 20 8 2 4.2 CAD RFQ
SWAS-8-20-3-AWBK 20 8 3 6.3 CAD RFQ
SWAS-8-20-5-AWBK 20 8 5 10 CAD RFQ
SWAS-8-25-2-AWBK 25 8 2 7 CAD RFQ
SWAS-8-25-3-AWBK 25 8 3 10 CAD RFQ
SWAS-8-25-5-AWBK 25 8 5 17 CAD RFQ
SWAS-10-12-2-AWBK 12 10 2 0.55 CAD RFQ
SWAS-10-12-3-AWBK 12 10 3 0.82 CAD RFQ
SWAS-10-12-5-AWBK 12 10 5 1.4 CAD RFQ
SWAS-10-16-3-AWBK 16 10 3 2.9 CAD RFQ
SWAS-10-16-5-AWBK 16 10 5 4.8 CAD RFQ
SWAS-10-20-2-AWBK 20 10 2 3.7 CAD RFQ
SWAS-10-20-3-AWBK 20 10 3 5.6 CAD RFQ
SWAS-10-20-5-AWBK 20 10 5 9.3 CAD RFQ
SWAS-10-25-3-AWBK 25 10 3 9.8 CAD RFQ
SWAS-10-25-5-AWBK 25 10 5 16 CAD RFQ
SWAS-12-16-3-AWBK 16 12 3 2.1 CAD RFQ
SWAS-12-16-5-AWBK 16 12 5 3.5 CAD RFQ
SWAS-12-20-2-AWBK 20 12 2 3.2 CAD RFQ
SWAS-12-20-3-AWBK 20 12 3 4.8 CAD RFQ
SWAS-12-20-5-AWBK 20 12 5 8 CAD RFQ
SWAS-12-25-3-AWBK 25 12 3 9 CAD RFQ
SWAS-12-25-5-AWBK 25 12 5 15 CAD RFQ
SWAS-16-25-3-AWBK 25 16 3 6.9 CAD RFQ
SWAS-16-25-5-AWBK 25 16 5 11 CAD RFQ

Related Services

Material/Finish

SWAS-AWBK
Main body SUS304
Stainless Steel Black

Application

Height adjustment / Seating surface fall prevention

Characteristics

  • There is a variety of outside diameters and thickness relative to normal plain washers.
  • For securing seating surface on the long hole position and engagement of materials with low marginal seating surface pressure such as aluminum and resin.
  • ​As a collar and a spacer, it can adjust the cumulative error in assembly.

Product List

Click here to see Chemical Resistance

Click here to see Special Screws (Bolts)