• Special Screws (Bolts)
  • Micro / Miniature Screws

MPS/Miniature Ball Plunger (Made of Stainless Steel)

  • Fixing/Positioning

Dimension Drawing

MPSMiniature Ball Plunger (Made of Stainless Steel)寸法図

M2, M3, and M4 do not have slotted grooves on the main ball side.

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M3
M4
M5
M6
M8
M10
M12
M16
L
All
5
7
9
12
13
15
16
20
25

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch s L D B Applicable ball button Load(N)
min./max.
Mass
(g)
Loosening stopper CAD
Download
RFQ
MPS-2 M2 0.4 0.2 5 1 0.9 - 1.2/2 0.1 No CAD RFQ
MPS-3 M3 0.5 0.5 7 1.5 1.5 - 1.5/2.9 0.4 No CAD RFQ
MPS-4 M4 0.7 0.8 9 2.5 2 BB-5 3.9/9.8 0.5 No CAD RFQ
MPS-5 M5 0.8 0.8 12 3 2.5 BB-5 4.9/20 1 No CAD RFQ
MPS-6 M6 1 0.8 13 3 3 BB-6 9.8/29 1.7 No CAD RFQ
MPS-8 M8 1.25 1 15 4 4 BB-6 13/39 3.5 No CAD RFQ
MPS-10 M10 1.5 1.2 16 5 5 BB-8 19/49 6 No CAD RFQ
MPS-12 M12 1.75 1.8 20 7 6 BB-10 20/59 11 No CAD RFQ
MPS-16 M16 2 2.5 25 9.5 8 BB-12 29/98 25 No CAD RFQ
MPS-3-Z M3 0.5 0.5 7 1.5 1.5 - 2.2/5 0.4 No CAD RFQ
MPS-4-Z M4 0.7 0.8 9 2.5 2 BB-5 2.5/13 0.5 No CAD RFQ
MPS-5-Z M5 0.8 0.8 12 3 2.5 BB-5 11/24 1 No CAD RFQ
MPS-6-Z M6 1 0.8 13 3 3 BB-6 18/33 1.7 No CAD RFQ
MPS-8-Z M8 1.25 1 15 4 4 BB-6 21/45 3.5 No CAD RFQ
MPS-10-Z M10 1.5 1.2 16 5 5 BB-8 24/60 6 No CAD RFQ
MPS-12-Z M12 1.75 1.8 20 7 6 BB-10 24/64 11 No CAD RFQ
MPS-16-Z M16 2 2.5 25 9.5 8 BB-12 44/116 25 No CAD RFQ
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
Hints for Correctly Using NBK Products

The video is an example using PAF(PAF). You can perform the same operation using this product.


Related Services

Material/Finish

MPS
Main body*1 Equivalent to SUS304
Ball SUS440C (hardness: 55-60 HRC)
Spacer SUS304
Spring SUS631J1

*1: Hexagon socket part is colored for identification. MPS Red / MPS-Z Blue


Characteristics

  • There is a spacer between the ball and spring (Except for M2 / M3). The ball rotates.
  • Made of all stainless steel. It is highly corrosion-resistant and heat-resistant.
  • We also produce products of special specifications, e.g. dimensions, load and materials. Plungers : Related Information
  • Load type can be selected according to the end symbol of the part number.
    No end symbol----Heavy load
    End symbol Z---- Super heavy load

Related Products

Use a ball button BBwith excellent abrasion resistance on the recipient.
BB

MPSMiniature Ball Plungers (Made of Stainless Steel)


Product List

Click here to see Micro / Miniature Screws

Click here to see Special Screws (Bolts)