• Special Screws
  • Micro Screws

SHNS-M2

Hexagon Nut (For Miniature Screws)

  • Miniature

Dimension Drawing

SHNSHexagon Nut (For Miniature Screws)寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B T Qty per Pack Mass
(g)
CAD
Download
RFQ
SHNS-M2 M2 0.4 4 1.6 20 0.14 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

M1 M1.4-M2.6
Main body SUS303 Equivalent to SUS304

Application

Reducing the size of equipment and devices
Compact precision instruments

Characteristics

  • Dedicated hexagon nut for miniature screws
  • Available size includes M1 to M2.6.
  • Conforms to DIN 934.

Related Services

Product List

Click here to see SHNS

Click here to see Micro Screws