• Special Screws (Bolts)
  • Micro / Miniature Screws

SLHS/Socket Head Cap Screws with Low Profile

  • Space

Dimension Drawing

SLHSSocket Head Cap Screws with Low Profile寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
M3
M4
M5
M6
M8
M10
L
All
5
6
8
10
12
16
20
25
30
35
40
45
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t L2 Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SLHS-M2-5 M2 0.4 5 3.8 1.3 1.3 0.7 Full Thread 0.18 50 0.13 CAD RFQ
SLHS-M2-6 M2 0.4 6 3.8 1.3 1.3 0.7 Full Thread 0.18 50 0.15 CAD RFQ
SLHS-M2-8 M2 0.4 8 3.8 1.3 1.3 0.7 Full Thread 0.18 50 0.19 CAD RFQ
SLHS-M2-10 M2 0.4 10 3.8 1.3 1.3 0.7 Full Thread 0.18 50 0.23 CAD RFQ
SLHS-M2-12 M2 0.4 12 3.8 1.3 1.3 0.7 Full Thread 0.18 50 0.29 CAD RFQ
SLHS-M2.5-5 M2.5 0.45 5 4.5 1.6 1.5 1 Full Thread 0.36 50 0.26 CAD RFQ
SLHS-M2.5-6 M2.5 0.45 6 4.5 1.6 1.5 1 Full Thread 0.36 50 0.29 CAD RFQ
SLHS-M2.5-8 M2.5 0.45 8 4.5 1.6 1.5 1 Full Thread 0.36 50 0.35 CAD RFQ
SLHS-M2.5-10 M2.5 0.45 10 4.5 1.6 1.5 1 Full Thread 0.36 50 0.41 CAD RFQ
SLHS-M2.5-12 M2.5 0.45 12 4.5 1.6 1.5 1 Full Thread 0.36 50 0.47 CAD RFQ
SLHS-M3-5 M3 0.5 5 5.5 2 2 1.5 Full Thread 0.6 50 0.5 CAD RFQ
SLHS-M3-6 M3 0.5 6 5.5 2 2 1.5 Full Thread 0.6 50 0.53 CAD RFQ
SLHS-M3-8 M3 0.5 8 5.5 2 2 1.5 Full Thread 0.6 50 0.62 CAD RFQ
SLHS-M3-10 M3 0.5 10 5.5 2 2 1.5 Full Thread 0.6 50 0.7 CAD RFQ
SLHS-M3-12 M3 0.5 12 5.5 2 2 1.5 Full Thread 0.6 50 0.78 CAD RFQ
SLHS-M3-16 M3 0.5 16 5.5 2 2 1.5 Full Thread 0.6 50 0.98 CAD RFQ
SLHS-M3-20 M3 0.5 20 5.5 2 2 1.5 12 0.6 50 1.2 CAD RFQ
SLHS-M4-6 M4 0.7 6 7 2.8 2.5 2.3 Full Thread 1.5 50 1.1 CAD RFQ
SLHS-M4-8 M4 0.7 8 7 2.8 2.5 2.3 Full Thread 1.5 50 1.3 CAD RFQ
SLHS-M4-10 M4 0.7 10 7 2.8 2.5 2.3 Full Thread 1.5 50 1.4 CAD RFQ
SLHS-M4-12 M4 0.7 12 7 2.8 2.5 2.3 Full Thread 1.5 50 1.6 CAD RFQ
SLHS-M4-16 M4 0.7 16 7 2.8 2.5 2.3 Full Thread 1.5 50 1.9 CAD RFQ
SLHS-M4-20 M4 0.7 20 7 2.8 2.5 2.3 Full Thread 1.5 50 2.3 CAD RFQ
SLHS-M4-25 M4 0.7 25 7 2.8 2.5 2.3 Full Thread 1.5 50 2.8 CAD RFQ
SLHS-M5-8 M5 0.8 8 8.5 3.5 3 2.7 Full Thread 3.1 50 1.8 CAD RFQ
SLHS-M5-10 M5 0.8 10 8.5 3.5 3 2.7 Full Thread 3.1 50 2 CAD RFQ
SLHS-M5-12 M5 0.8 12 8.5 3.5 3 2.7 Full Thread 3.1 50 2.3 CAD RFQ
SLHS-M5-16 M5 0.8 16 8.5 3.5 3 2.7 Full Thread 3.1 50 2.8 CAD RFQ
SLHS-M5-20 M5 0.8 20 8.5 3.5 3 2.7 Full Thread 3.1 50 3.3 CAD RFQ
SLHS-M5-25 M5 0.8 25 8.5 3.5 3 2.7 Full Thread 3.1 50 4.1 CAD RFQ
SLHS-M5-30 M5 0.8 30 8.5 3.5 3 2.7 16 3.1 50 4.9 CAD RFQ
SLHS-M5-35 M5 0.8 35 8.5 3.5 3 2.7 16 3.1 50 5.7 CAD RFQ
SLHS-M6-8 M6 1 8 10 4 4 3 Full Thread 5.3 20 3.1 CAD RFQ
SLHS-M6-10 M6 1 10 10 4 4 3 Full Thread 5.3 20 3.5 CAD RFQ
SLHS-M6-12 M6 1 12 10 4 4 3 Full Thread 5.3 20 3.8 CAD RFQ
SLHS-M6-16 M6 1 16 10 4 4 3 Full Thread 5.3 20 4.5 CAD RFQ
SLHS-M6-20 M6 1 20 10 4 4 3 Full Thread 5.3 20 5.3 CAD RFQ
SLHS-M6-25 M6 1 25 10 4 4 3 Full Thread 5.3 20 6.4 CAD RFQ
SLHS-M6-30 M6 1 30 10 4 4 3 18 5.3 20 7.1 CAD RFQ
SLHS-M6-35 M6 1 35 10 4 4 3 18 5.3 20 8.7 CAD RFQ
SLHS-M6-40 M6 1 40 10 4 4 3 18 5.3 20 9.8 CAD RFQ
SLHS-M6-45 M6 1 45 10 4 4 3 18 5.3 20 11 CAD RFQ
SLHS-M8-10 M8 1.25 10 13 5 5 3.8 Full Thread 12 20 7.2 CAD RFQ
SLHS-M8-12 M8 1.25 12 13 5 5 3.8 Full Thread 12 20 7.8 CAD RFQ
SLHS-M8-16 M8 1.25 16 13 5 5 3.8 Full Thread 12 20 9 CAD RFQ
SLHS-M8-20 M8 1.25 20 13 5 5 3.8 Full Thread 12 20 10 CAD RFQ
SLHS-M8-25 M8 1.25 25 13 5 5 3.8 Full Thread 12 20 12 CAD RFQ
SLHS-M8-30 M8 1.25 30 13 5 5 3.8 Full Thread 12 20 14 CAD RFQ
SLHS-M8-35 M8 1.25 35 13 5 5 3.8 22 12 20 16 CAD RFQ
SLHS-M8-40 M8 1.25 40 13 5 5 3.8 22 12 20 18 CAD RFQ
SLHS-M8-45 M8 1.25 45 13 5 5 3.8 22 12 20 20 CAD RFQ
SLHS-M8-50 M8 1.25 50 13 5 5 3.8 22 12 20 22 CAD RFQ
SLHS-M10-16 M10 1.5 16 16 6 6 4.5 Full Thread 25 10 15 CAD RFQ
SLHS-M10-20 M10 1.5 20 16 6 6 4.5 Full Thread 25 10 17 CAD RFQ
SLHS-M10-25 M10 1.5 25 16 6 6 4.5 Full Thread 25 10 19 CAD RFQ
SLHS-M10-30 M10 1.5 30 16 6 6 4.5 Full Thread 25 10 22 CAD RFQ
SLHS-M10-35 M10 1.5 35 16 6 6 4.5 Full Thread 25 10 24 CAD RFQ
SLHS-M10-40 M10 1.5 40 16 6 6 4.5 Full Thread 25 10 27 CAD RFQ
SLHS-M10-45 M10 1.5 45 16 6 6 4.5 32 25 10 30 CAD RFQ
SLHS-M10-50 M10 1.5 50 16 6 6 4.5 32 25 10 33 CAD RFQ

●The hexagonal width across flat of SLHS-M10 has been changed from 7 mm to 6 mm.
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
SLHS
Main Body SUSXM7
(Equivalent to SUS304)
Strength Class A2-50 or more

Application

Reducing the size of equipment and devices

Characteristics

  • Socket head cap screws have low head heights.
  • Intended for reducing the size of devices and applications with limited overhead space.
  • Also, SVLS Socket Head Cap Screws with Low Profile with Ventilation Hole is available.SVLS
  • SLHS-UCL with cleanroom washing/cleanroom packing provided are available for some sizes.SLHS-UCL
  • Conforms to DIN 7984.

Product List

Click here to see Micro / Miniature Screws

Click here to see Special Screws (Bolts)