• Special Screws (Bolts)
  • Micro / Miniature Screws

SNFCM/Hexagon Socket Countersunk Head Screw - Molybdenum

  • Cleanroom Specification
  • Heat-resistance

Dimension Drawing

SNFCMHex Socket Countersunk Head Screws - Molybdenum寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M3
M4
L
All
5
6
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture
Load (N)*1
Mass
(g)
CAD
Download
RFQ
SNFCM-M2-5 M2 0.4 5 4 1.2 1.3 1130 0.21 CAD RFQ
SNFCM-M2-6 M2 0.4 6 4 1.2 1.3 1130 0.24 CAD RFQ
SNFCM-M2-8 M2 0.4 8 4 1.2 1.3 1130 0.28 CAD RFQ
SNFCM-M2-10 M2 0.4 10 4 1.2 1.3 1130 0.33 CAD RFQ
SNFCM-M3-6 M3 0.5 6 6 1.75 2 2760 0.69 CAD RFQ
SNFCM-M3-8 M3 0.5 8 6 1.75 2 2760 0.8 CAD RFQ
SNFCM-M3-10 M3 0.5 10 6 1.75 2 2760 0.9 CAD RFQ
SNFCM-M3-12 M3 0.5 12 6 1.75 2 2760 1 CAD RFQ
SNFCM-M4-8 M4 0.7 8 8 2.3 2.5 4820 1.5 CAD RFQ
SNFCM-M4-10 M4 0.7 10 8 2.3 2.5 4820 1.7 CAD RFQ
SNFCM-M4-12 M4 0.7 12 8 2.3 2.5 4820 1.9 CAD RFQ
SNFCM-M4-16 M4 0.7 16 8 2.3 2.5 4820 2.4 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
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
SNFCM
Main body Pure molybdenum

Application

Sputtering equipment and high temperature furnaces

Characteristics


Precautions for Use

Note that in an oxidizing atmosphere, sublimation will begin at 600°C or higher.

Mechanical Properties

Pure molybdenum SUS304
Tensile strength(N/mm2 515 520 or above
0.2% Proof Stress (N/mm2) 380 205 or Higher
Extension(%) 15 40 or above

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

Pure molybdenum SUS304
Specific gravity 10.2 7.93
Longitudinal elastic modulus(Gpa) 327 193
Electric resistivity(μΩ・m) 0.058 0.7
Heat thermal conductivity (W/(m・K)) 142 17
Linear expansion coefficient(K-1 5.1 x 10-6 17.3 x 10-6

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see Micro / Miniature Screws

Click here to see Special Screws (Bolts)