• Special Screws
  • Micro Screws

SNFCM-M2-5

Hexagon Socket Countersunk Head Screw - Molybdenum

  • Cleanroom Specification
  • Heat-resistance

Dimension Drawing

SNFCMHex Socket Countersunk Head Screws - Molybdenum寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture
Load (N)*1
Mass
(g)
CAD
Download
RFQ
SNFCM-M2-5 M2 0.4 5 4 1.2 1.3 1130 0.21 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Characteristics


Material/Finish

SNFCM
Main body Pure molybdenum

Related Services

Application

Sputtering equipment and high temperature furnaces

Precautions for Use

Note that in an oxidizing atmosphere, sublimation will begin at 600°C or higher.

Mechanical Properties

Pure molybdenum SUS304
Tensile strength(N/mm2 515 520 or above
0.2% Proof Stress (N/mm2) 380 205 or Higher
Extension(%) 15 40 or above

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

Pure molybdenum SUS304
Specific gravity 10.2 7.93
Longitudinal elastic modulus(Gpa) 327 193
Electric resistivity(μΩ・m) 0.058 0.7
Heat thermal conductivity (W/(m・K)) 142 17
Linear expansion coefficient(K-1 5.1 x 10-6 17.3 x 10-6

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see SNFCM-M2

Click here to see SNFCM