Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Key Part No. | Hexalobular Socket No. | t | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SNFXS-M2.5-12 | M2.5 | 0.45 | 12 | 4.7 | 1.5 | SKX-8 | 8 | 0.79 | 20 | 0.52 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Characteristics
- Hexalobular socket shapes*1 are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
- Screw heads are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
- Mounting/removing with regular tools such as hex keys and screwdrivers is not possible. Also usable for applications including prevention of disassembly, theft, or tampering for devices or facilities.* 2
- Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
- Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
- Conforms to ISO 14581.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".
*2: Tools for hexalobular sockets are commercially available. When tampering prevention is the main objective, consider tamper resistant screws. ⇒Tamper Resistance Screws
Material/Finish
SNFXS | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Strength Class | A2-50 |