Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Max. Torque (N・m) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|
SNS-M2-5-MS | M2 | 0.4 | 5 | 3.3 | 2 | 1.5 | 0.53 | 10 | 0.2 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Characteristics
- M1.6 - M2.5. Miniature screws for precision instruments.
Material/Finish
SNS | |
---|---|
Main Body | SCM435 Ferrosoferric Oxide Film (Black) |
Related Services
Application
Reducing the size of equipment and devicesCompact precision instruments