• Special Screws
  • Micro Screws

SNS-M2-3

Hex Socket Head Cap Screws for Precision Instruments (Miniature Screws)

  • Miniature

Dimension Drawing

SNSHex Socket Head Cap Screws for Precision Instruments (Miniature Screws)寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNS-M2-3 M2 0.4 3 3.8 2 1.5 0.53 10 0.16 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Characteristics

  • M1.6 - M2.5. Miniature screws for precision instruments.

Material/Finish

SNS
Main Body SCM435
Ferrosoferric Oxide Film (Black)

Related Services

Application

Reducing the size of equipment and devices
Compact precision instruments

Usage Example

For fixing miniature linear guideway rails and tables.

SNSHex Socket Head Cap Screws for Precision Instruments (Miniature Screws)


Product List

Click here to see SNS-M2

Click here to see SNS