• Special Screws (Bolts)
  • Micro / Miniature Screws

SNSS-UCL/Hex Socket Head Cap Screws - Cleanroom Washed & Packaged

  • Cleanroom Specification

Dimension Drawing

SNSS-UCLHex Socket Head Cap Screws - Cleanroom Washed & Packaged寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
M3
M4
M5
M6
L
All
3
4
5
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-M2-3-UCL M2 0.4 3 3.8 2 1.5 10 0.16 CAD RFQ
SNSS-M2-4-UCL M2 0.4 4 3.8 2 1.5 10 0.18 CAD RFQ
SNSS-M2-5-UCL M2 0.4 5 3.8 2 1.5 10 0.2 CAD RFQ
SNSS-M2-6-UCL M2 0.4 6 3.8 2 1.5 10 0.22 CAD RFQ
SNSS-M2-8-UCL M2 0.4 8 3.8 2 1.5 10 0.26 CAD RFQ
SNSS-M2-10-UCL M2 0.4 10 3.8 2 1.5 10 0.3 CAD RFQ
SNSS-M2.5-4-UCL M2.5 0.45 4 4.5 2.5 2 10 0.35 CAD RFQ
SNSS-M2.5-5-UCL M2.5 0.45 5 4.5 2.5 2 10 0.38 CAD RFQ
SNSS-M2.5-6-UCL M2.5 0.45 6 4.5 2.5 2 10 0.41 CAD RFQ
SNSS-M2.5-8-UCL M2.5 0.45 8 4.5 2.5 2 10 0.47 CAD RFQ
SNSS-M2.5-10-UCL M2.5 0.45 10 4.5 2.5 2 10 0.53 CAD RFQ
SNSS-M2.5-12-UCL M2.5 0.45 12 4.5 2.5 2 10 0.59 CAD RFQ
SNSS-M3-5-UCL M3 0.5 5 5.5 3 2.5 10 0.67 CAD RFQ
SNSS-M3-6-UCL M3 0.5 6 5.5 3 2.5 10 0.71 CAD RFQ
SNSS-M3-8-UCL M3 0.5 8 5.5 3 2.5 10 0.8 CAD RFQ
SNSS-M3-10-UCL M3 0.5 10 5.5 3 2.5 10 0.88 CAD RFQ
SNSS-M3-12-UCL M3 0.5 12 5.5 3 2.5 10 0.96 CAD RFQ
SNSS-M3-16-UCL M3 0.5 16 5.5 3 2.5 10 1.2 CAD RFQ
SNSS-M4-5-UCL M4 0.7 5 7 4 3 10 1.4 CAD RFQ
SNSS-M4-6-UCL M4 0.7 6 7 4 3 10 1.5 CAD RFQ
SNSS-M4-8-UCL M4 0.7 8 7 4 3 10 1.7 CAD RFQ
SNSS-M4-10-UCL M4 0.7 10 7 4 3 10 1.8 CAD RFQ
SNSS-M4-12-UCL M4 0.7 12 7 4 3 10 2 CAD RFQ
SNSS-M4-16-UCL M4 0.7 16 7 4 3 10 2.3 CAD RFQ
SNSS-M4-20-UCL M4 0.7 20 7 4 3 10 2.7 CAD RFQ
SNSS-M4-25-UCL M4 0.7 25 7 4 3 10 3.2 CAD RFQ
SNSS-M5-6-UCL M5 0.8 6 8.5 5 4 10 2.2 CAD RFQ
SNSS-M5-8-UCL M5 0.8 8 8.5 5 4 10 2.5 CAD RFQ
SNSS-M5-10-UCL M5 0.8 10 8.5 5 4 10 2.7 CAD RFQ
SNSS-M5-12-UCL M5 0.8 12 8.5 5 4 10 3 CAD RFQ
SNSS-M5-16-UCL M5 0.8 16 8.5 5 4 10 3.5 CAD RFQ
SNSS-M5-20-UCL M5 0.8 20 8.5 5 4 10 4 CAD RFQ
SNSS-M5-25-UCL M5 0.8 25 8.5 5 4 10 4.8 CAD RFQ
SNSS-M6-8-UCL M6 1 8 10 6 5 10 4.3 CAD RFQ
SNSS-M6-10-UCL M6 1 10 10 6 5 10 4.7 CAD RFQ
SNSS-M6-12-UCL M6 1 12 10 6 5 10 5.1 CAD RFQ
SNSS-M6-16-UCL M6 1 16 10 6 5 10 5.8 CAD RFQ
SNSS-M6-20-UCL M6 1 20 10 6 5 10 6.5 CAD RFQ
SNSS-M6-25-UCL M6 1 25 10 6 5 10 7.6 CAD RFQ
SNSS-M6-30-UCL M6 1 30 10 6 5 10 8.3 CAD RFQ
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
SNSS-UCL
Main Body SUSXM7 (Equivalent to SUS304)
USC Cleaning
Strength Class A2 - 70

Application

FPD manufacturing equipment / Semiconductor manufacturing equipment / Medical equipment / Food related machinery

Characteristics


Product List

Click here to see Micro / Miniature Screws

Click here to see Special Screws (Bolts)