• Special Screws (Bolts)
  • Micro / Miniature Screws

SNTS-FP/Set Screws for Precision Instruments

  • Miniature

Dimension Drawing

SNTS-FPSet Screws for Precision Instruments寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1
M1.4
M1.6
M2
M2.5
M2.6
L
All
3
4
5
6

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L a t B Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNTS-M1-3-FP M1 0.25 3 0.35 0.35 - 0.003 10 0.012 CAD RFQ
SNTS-M1-4-FP M1 0.25 4 0.35 0.35 - 0.003 10 0.016 CAD RFQ
SNTS-M1-5-FP M1 0.25 5 0.35 0.35 - 0.003 10 0.019 CAD RFQ
SNTS-M1-6-FP M1 0.25 6 0.35 0.35 - 0.003 10 0.023 CAD RFQ
SNTS-M1.4-3-FP M1.4 0.3 3 0.4 0.45 - 0.02 10 0.022 CAD RFQ
SNTS-M1.4-4-FP M1.4 0.3 4 0.4 0.45 - 0.02 10 0.031 CAD RFQ
SNTS-M1.4-5-FP M1.4 0.3 5 0.4 0.45 - 0.02 10 0.04 CAD RFQ
SNTS-M1.4-6-FP M1.4 0.3 6 0.4 0.45 - 0.02 10 0.049 CAD RFQ
SNTS-M1.6-3-FP M1.6 0.35 3 0.4 0.5 - 0.03 10 0.029 CAD RFQ
SNTS-M1.6-4-FP M1.6 0.35 4 0.4 0.5 - 0.03 10 0.04 CAD RFQ
SNTS-M1.6-5-FP M1.6 0.35 5 0.4 0.5 - 0.03 10 0.051 CAD RFQ
SNTS-M1.6-6-FP M1.6 0.35 6 0.4 0.5 - 0.03 10 0.062 CAD RFQ
SNTS-M2-3-FP M2 0.4 3 - - 0.9 0.2 10 0.041 CAD RFQ
SNTS-M2-4-FP M2 0.4 4 - - 0.9 0.2 10 0.058 CAD RFQ
SNTS-M2-5-FP M2 0.4 5 - - 0.9 0.2 10 0.075 CAD RFQ
SNTS-M2-6-FP M2 0.4 6 - - 0.9 0.2 10 0.092 CAD RFQ
SNTS-M2.5-4-FP M2.5 0.45 4 - - 1.3 0.4 10 0.081 CAD RFQ
SNTS-M2.5-5-FP M2.5 0.45 5 - - 1.3 0.4 10 0.055 CAD RFQ
SNTS-M2.5-6-FP M2.5 0.45 6 - - 1.3 0.4 10 0.13 CAD RFQ
SNTS-M2.6-4-FP M2.6 0.45 4 - - 1.3 0.4 10 0.094 CAD RFQ
SNTS-M2.6-5-FP M2.6 0.45 5 - - 1.3 0.4 10 0.13 CAD RFQ
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
M1-M1.6 M2-M2.6
Main Body Stainless Steel SUSXM7
(Equivalent to SUS304)

Application

Reducing the size of equipment and devices
Compact precision instruments

Characteristics

  • Miniature screws for precision instruments in sizes from M1 to M2.6.
  • Set screws with flat point.

Usage Example

To locate and fix miniature linear guideway rails and tables.

SNTS-FPSet Screws for Precision Instruments


Product List

Click here to see Micro / Miniature Screws

Click here to see Special Screws (Bolts)