Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | a | t | B | Max. Torque (N・m) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNTS-M1-3-FP | M1 | 0.25 | 3 | 0.35 | 0.35 | - | 0.003 | 10 | 0.012 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereCharacteristics
- Miniature screws for precision instruments in sizes from M1 to M2.6.
- Set screws with flat point.
Material/Finish
| M1-M1.6 | M2-M2.6 | |
|---|---|---|
| Main Body | Stainless Steel | SUSXM7 (Equivalent to SUS304) |
Related Services
Application
Reducing the size of equipment and devicesCompact precision instruments
Usage Example
To locate and fix miniature linear guideway rails and tables.




/11576_1.jpg?awscf_publishdate=2026-02-04 16:40)

