Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | a | t | B | Max. Torque (N・m) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|
SNTS-M2-3-FP | M2 | 0.4 | 3 | - | - | 0.9 | 0.2 | 10 | 0.041 | CAD | RFQ |
SNTS-M2-4-FP | M2 | 0.4 | 4 | - | - | 0.9 | 0.2 | 10 | 0.058 | CAD | RFQ |
SNTS-M2-5-FP | M2 | 0.4 | 5 | - | - | 0.9 | 0.2 | 10 | 0.075 | CAD | RFQ |
SNTS-M2-6-FP | M2 | 0.4 | 6 | - | - | 0.9 | 0.2 | 10 | 0.092 | CAD | RFQ |
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
M1-M1.6 | M2-M2.6 | |
---|---|---|
Main Body | Stainless Steel | SUSXM7 (Equivalent to SUS304) |
Application
Reducing the size of equipment and devicesCompact precision instruments
Characteristics
- Miniature screws for precision instruments in sizes from M1 to M2.6.
- Set screws with flat point.