Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | a | t | B | Max. Torque (N・m) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|
SNTS-M2.5-4-FP | M2.5 | 0.45 | 4 | - | - | 1.3 | 0.4 | 10 | 0.081 | CAD | RFQ |
SNTS-M2.5-5-FP | M2.5 | 0.45 | 5 | - | - | 1.3 | 0.4 | 10 | 0.055 | CAD | RFQ |
SNTS-M2.5-6-FP | M2.5 | 0.45 | 6 | - | - | 1.3 | 0.4 | 10 | 0.13 | CAD | RFQ |
Related Services
Material/Finish
M1-M1.6 | M2-M2.6 | |
---|---|---|
Main Body | Stainless Steel | SUSXM7 (Equivalent to SUS304) |
Application
Reducing the size of equipment and devicesCompact precision instruments
Characteristics
- Miniature screws for precision instruments in sizes from M1 to M2.6.
- Set screws with flat point.