• Special Screws (Bolts)
  • Micro / Miniature Screws

SNZ-TBZ/Pan Head Machine Screws for Precision Instruments

  • Miniature

Dimension Drawing

SNZ-TBZPan Head Machine Screws for Precision Instruments寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.4
M1.6
M1.7
M2
M2.5
M2.6
L
All
2
3
4
5
6
8
10
12
2.5
3.5

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZ-M1.4-2-TBZ M1.4 0.3 2 2 0.5 0 0.07 50 0.022 CAD RFQ
SNZ-M1.4-3-TBZ M1.4 0.3 3 2 0.5 0 0.07 50 0.03 CAD RFQ
SNZ-M1.4-4-TBZ M1.4 0.3 4 2 0.5 0 0.07 50 0.039 CAD RFQ
SNZ-M1.4-5-TBZ M1.4 0.3 5 2 0.5 0 0.07 50 0.047 CAD RFQ
SNZ-M1.4-6-TBZ M1.4 0.3 6 2 0.5 0 0.07 50 0.056 CAD RFQ
SNZ-M1.4-8-TBZ M1.4 0.3 8 2 0.5 0 0.07 50 0.073 CAD RFQ
SNZ-M1.6-2-TBZ M1.6 0.35 2 2.4 0.55 0 0.11 50 0.04 CAD RFQ
SNZ-M1.6-3-TBZ M1.6 0.35 3 2.4 0.55 0 0.11 50 0.05 CAD RFQ
SNZ-M1.6-4-TBZ M1.6 0.35 4 2.4 0.55 0 0.11 50 0.06 CAD RFQ
SNZ-M1.6-5-TBZ M1.6 0.35 5 2.4 0.55 0 0.11 50 0.07 CAD RFQ
SNZ-M1.6-6-TBZ M1.6 0.35 6 2.4 0.55 0 0.11 50 0.078 CAD RFQ
SNZ-M1.6-8-TBZ M1.6 0.35 8 2.4 0.55 0 0.11 50 0.097 CAD RFQ
SNZ-M1.6-10-TBZ M1.6 0.35 10 2.4 0.55 0 0.11 50 0.12 CAD RFQ
SNZ-M1.6-12-TBZ M1.6 0.35 12 2.4 0.55 0 0.11 50 0.14 CAD RFQ
SNZ-M1.7-2-TBZ M1.7 0.35 2 2.5 0.5 0 0.14 50 0.036 CAD RFQ
SNZ-M1.7-3-TBZ M1.7 0.35 3 2.5 0.5 0 0.14 50 0.048 CAD RFQ
SNZ-M1.7-4-TBZ M1.7 0.35 4 2.5 0.5 0 0.14 50 0.061 CAD RFQ
SNZ-M1.7-5-TBZ M1.7 0.35 5 2.5 0.5 0 0.14 50 0.074 CAD RFQ
SNZ-M1.7-6-TBZ M1.7 0.35 6 2.5 0.5 0 0.14 50 0.086 CAD RFQ
SNZ-M1.7-8-TBZ M1.7 0.35 8 2.5 0.5 0 0.14 50 0.11 CAD RFQ
SNZ-M2-2-TBZ M2 0.4 2 3 0.6 0 0.22 50 0.054 CAD RFQ
SNZ-M2-2.5-TBZ M2 0.4 2.5 3 0.6 0 0.22 50 0.062 CAD RFQ
SNZ-M2-3-TBZ M2 0.4 3 3 0.6 0 0.22 50 0.071 CAD RFQ
SNZ-M2-3.5-TBZ M2 0.4 3.5 3 0.6 0 0.22 50 0.079 CAD RFQ
SNZ-M2-4-TBZ M2 0.4 4 3 0.6 0 0.22 50 0.088 CAD RFQ
SNZ-M2-5-TBZ M2 0.4 5 3 0.6 0 0.22 50 0.1 CAD RFQ
SNZ-M2-6-TBZ M2 0.4 6 3 0.6 0 0.22 50 0.12 CAD RFQ
SNZ-M2-8-TBZ M2 0.4 8 3 0.6 0 0.22 50 0.16 CAD RFQ
SNZ-M2.5-3-TBZ M2.5 0.45 3 3.8 0.8 0 0.46 50 0.12 CAD RFQ
SNZ-M2.5-4-TBZ M2.5 0.45 4 3.8 0.8 0 0.46 50 0.14 CAD RFQ
SNZ-M2.5-5-TBZ M2.5 0.45 5 3.8 0.8 0 0.46 50 0.17 CAD RFQ
SNZ-M2.5-6-TBZ M2.5 0.45 6 3.8 0.8 0 0.46 50 0.2 CAD RFQ
SNZ-M2.5-8-TBZ M2.5 0.45 8 3.8 0.8 0 0.46 50 0.27 CAD RFQ
SNZ-M2.5-10-TBZ M2.5 0.45 10 3.8 0.8 0 0.46 50 0.34 CAD RFQ
SNZ-M2.6-3-TBZ M2.6 0.45 3 4 0.8 0 0.53 50 0.14 CAD RFQ
SNZ-M2.6-4-TBZ M2.6 0.45 4 4 0.8 0 0.53 50 0.18 CAD RFQ
SNZ-M2.6-5-TBZ M2.6 0.45 5 4 0.8 0 0.53 50 0.21 CAD RFQ
SNZ-M2.6-6-TBZ M2.6 0.45 6 4 0.8 0 0.53 50 0.24 CAD RFQ
SNZ-M2.6-8-TBZ M2.6 0.45 8 4 0.8 0 0.53 50 0.3 CAD RFQ
SNZ-M2.6-10-TBZ M2.6 0.45 10 4 0.8 0 0.53 50 0.36 CAD RFQ
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SNZ-TBZ
Main Body SWCH16A
Black Trivalent Chromate Treatment

Application

Reducing the size of equipment and devices
Compact precision instruments

Characteristics

  • Miniature screws for precision instruments in sizes from M1.4 to M2.6.
  • Pan head machine screws of low profile. For applications with limited overhead space.

Product List

Click here to see Micro / Miniature Screws

Click here to see Special Screws (Bolts)