Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket Number |
Max. Torque (N・m) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|
SNZ-M2.5-3-TBZ | M2.5 | 0.45 | 3 | 3.8 | 0.8 | 0 | 0.46 | 50 | 0.12 | CAD | RFQ |
SNZ-M2.5-4-TBZ | M2.5 | 0.45 | 4 | 3.8 | 0.8 | 0 | 0.46 | 50 | 0.14 | CAD | RFQ |
SNZ-M2.5-5-TBZ | M2.5 | 0.45 | 5 | 3.8 | 0.8 | 0 | 0.46 | 50 | 0.17 | CAD | RFQ |
SNZ-M2.5-6-TBZ | M2.5 | 0.45 | 6 | 3.8 | 0.8 | 0 | 0.46 | 50 | 0.2 | CAD | RFQ |
SNZ-M2.5-8-TBZ | M2.5 | 0.45 | 8 | 3.8 | 0.8 | 0 | 0.46 | 50 | 0.27 | CAD | RFQ |
SNZ-M2.5-10-TBZ | M2.5 | 0.45 | 10 | 3.8 | 0.8 | 0 | 0.46 | 50 | 0.34 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNZ-TBZ | |
---|---|
Main Body | SWCH16A Black Trivalent Chromate Treatment |
Application
Reducing the size of equipment and devicesCompact precision instruments
Characteristics
- Miniature screws for precision instruments in sizes from M1.4 to M2.6.
- Pan head machine screws of low profile. For applications with limited overhead space.