NBK logo

  • Special Screws
  • Micro Screws

SNZ-M2.5-5-TBZ

Pan Head Machine Screws for Precision Instruments

  • Miniature

Dimension Drawing

SNZ-TBZPan Head Machine Screws for Precision Instruments寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZ-M2.5-5-TBZ M2.5 0.45 5 3.8 0.8 0 0.46 50 0.17 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZ-M2.5-5-TBZ M2.5 0.45 5 3.8 0.8 0 0.46 50 0.17 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZ-M2.5-5-TBZ M2.5 0.45 5 3.8 0.8 0 0.46 50 0.17 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZ-M2.5-5-TBZ M2.5 0.45 5 3.8 0.8 0 0.46 50 0.17 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Characteristics

  • Miniature screws for precision instruments in sizes from M1.4 to M2.6.
  • Pan head machine screws of low profile. For applications with limited overhead space.

Material/Finish

SNZ-TBZ
Main Body SWCH16A
Black Trivalent Chromate Treatment

Related Services

Application

Reducing the size of equipment and devices
Compact precision instruments

Product List

Click here to see SNZ-M2.5-TBZ

Click here to see SNZ-TBZ