Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque (N・m) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNZ2S-M1.4-10 | M1.4 | 0.3 | 10 | 2.5 | 0.5 | 0 | 0.07 | 50 | 0.1 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Characteristics
- Miniature screws for precision instruments (No. 0 Class 2).
- M1.4 - M2.
- Pan head machine screw type with low head height. For applications with limited overhead space.
Material/Finish
| SNZ2S | |
|---|---|
| Main Body | Stainless Steel |
Related Services
Application
For making devices and equipment more compactCompact precision equipment


