• Special Screws
  • Micro Screws

SNZ3-M1.7-1.5-TBZ

Cross Recessed Micro Pan Head Machine Screws - Type 0-3

  • Miniature

Dimension Drawing

SNZ3-TBZCross Recessed Micro Pan Head Machine Screws - Type 0-3寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Max. Tightening
Torque
*1(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZ3-M1.7-1.5-TBZ M1.7 0.35 1.5 3.0 0.9 0 0.14 50 0.06 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Characteristics

  • Miniature screws for precision instruments (Type 0-3).
  • M1.4 - M2.6.
  • Pan head machine screw type with low head height. For applications with limited overhead space.

Material/Finish

SNZ3-TBZ
Main Body Steel
Black Trivalent Chromate Treatment

Related Services

Application

For making devices and equipment more compact
Compact precision equipment

Product List

Click here to see SNZ3-M1.7-TBZ

Click here to see SNZ3-TBZ