Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque *1(N・m) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNZ3-M2.5-3-TBZ | M2.5 | 0.45 | 3 | 4.3 | 1.3 | 0 | 0.46 | 50 | 0.2 | CAD | RFQ |
| SNZ3-M2.5-4-TBZ | M2.5 | 0.45 | 4 | 4.3 | 1.3 | 0 | 0.46 | 50 | 0.23 | CAD | RFQ |
| SNZ3-M2.5-5-TBZ | M2.5 | 0.45 | 5 | 4.3 | 1.3 | 0 | 0.46 | 50 | 0.26 | CAD | RFQ |
| SNZ3-M2.5-6-TBZ | M2.5 | 0.45 | 6 | 4.3 | 1.3 | 0 | 0.46 | 50 | 0.28 | CAD | RFQ |
| SNZ3-M2.5-8-TBZ | M2.5 | 0.45 | 8 | 4.3 | 1.3 | 0 | 0.46 | 50 | 0.34 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNZ3-TBZ | |
|---|---|
| Main Body | Steel Black Trivalent Chromate Treatment |
Application
For making devices and equipment more compactCompact precision equipment
Characteristics
- Miniature screws for precision instruments (Type 0-3).
- M1.4 - M2.6.
- Pan head machine screw type with low head height. For applications with limited overhead space.






