• Special Screws (Bolts)
  • Micro / Miniature Screws

SNZ3S/Cross Recessed Micro Pan Head Machine Screws - Type 0-3

  • Miniature

Dimension Drawing

SNZ3SCross Recessed Micro Pan Head Machine Screws - Type 0-3寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.4
M1.6
M1.7
M2
M2.6
L
All
2
2.5
3
3.5
4
5
6
8
10
12
14

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Max. Tightening
Torque
*1(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZ3S-M1.4-2 M1.4 0.3 2 2.5 0.8 0 0.07 50 0.04 CAD RFQ
SNZ3S-M1.4-2.5 M1.4 0.3 2.5 2.5 0.8 0 0.07 50 0.04 CAD RFQ
SNZ3S-M1.4-3 M1.4 0.3 3 2.5 0.8 0 0.07 50 0.05 CAD RFQ
SNZ3S-M1.4-3.5 M1.4 0.3 3.5 2.5 0.8 0 0.07 50 0.05 CAD RFQ
SNZ3S-M1.4-4 M1.4 0.3 4 2.5 0.8 0 0.07 50 0.06 CAD RFQ
SNZ3S-M1.4-5 M1.4 0.3 5 2.5 0.8 0 0.07 50 0.07 CAD RFQ
SNZ3S-M1.4-6 M1.4 0.3 6 2.5 0.8 0 0.07 50 0.07 CAD RFQ
SNZ3S-M1.4-8 M1.4 0.3 8 2.5 0.8 0 0.07 50 0.09 CAD RFQ
SNZ3S-M1.4-10 M1.4 0.3 10 2.5 0.8 0 0.07 50 0.11 CAD RFQ
SNZ3S-M1.4-12 M1.4 0.3 12 2.5 0.8 0 0.07 50 0.13 CAD RFQ
SNZ3S-M1.6-2 M1.6 0.35 2 2.8 0.85 0 0.1 50 0.05 CAD RFQ
SNZ3S-M1.6-2.5 M1.6 0.35 2.5 2.8 0.85 0 0.1 50 0.06 CAD RFQ
SNZ3S-M1.6-3 M1.6 0.35 3 2.8 0.85 0 0.1 50 0.06 CAD RFQ
SNZ3S-M1.6-3.5 M1.6 0.35 3.5 2.8 0.85 0 0.1 50 0.07 CAD RFQ
SNZ3S-M1.6-4 M1.6 0.35 4 2.8 0.85 0 0.1 50 0.07 CAD RFQ
SNZ3S-M1.6-5 M1.6 0.35 5 2.8 0.85 0 0.1 50 0.09 CAD RFQ
SNZ3S-M1.6-6 M1.6 0.35 6 2.8 0.85 0 0.1 50 0.1 CAD RFQ
SNZ3S-M1.6-8 M1.6 0.35 8 2.8 0.85 0 0.1 50 0.12 CAD RFQ
SNZ3S-M1.6-10 M1.6 0.35 10 2.8 0.85 0 0.1 50 0.14 CAD RFQ
SNZ3S-M1.7-2 M1.7 0.35 2 3.0 0.9 0 0.14 50 0.06 CAD RFQ
SNZ3S-M1.7-2.5 M1.7 0.35 2.5 3.0 0.9 0 0.14 50 0.07 CAD RFQ
SNZ3S-M1.7-3 M1.7 0.35 3 3.0 0.9 0 0.14 50 0.08 CAD RFQ
SNZ3S-M1.7-3.5 M1.7 0.35 3.5 3.0 0.9 0 0.14 50 0.08 CAD RFQ
SNZ3S-M1.7-4 M1.7 0.35 4 3.0 0.9 0 0.14 50 0.09 CAD RFQ
SNZ3S-M1.7-5 M1.7 0.35 5 3.0 0.9 0 0.14 50 0.1 CAD RFQ
SNZ3S-M1.7-6 M1.7 0.35 6 3.0 0.9 0 0.14 50 0.11 CAD RFQ
SNZ3S-M1.7-8 M1.7 0.35 8 3.0 0.9 0 0.14 50 0.14 CAD RFQ
SNZ3S-M1.7-10 M1.7 0.35 10 3.0 0.9 0 0.14 50 0.16 CAD RFQ
SNZ3S-M1.7-12 M1.7 0.35 12 3.0 0.9 0 0.14 50 0.18 CAD RFQ
SNZ3S-M1.7-14 M1.7 0.35 14 3.0 0.9 0 0.14 50 0.13 CAD RFQ
SNZ3S-M2-2 M2 0.4 2 3.5 1.0 0 0.22 50 0.09 CAD RFQ
SNZ3S-M2-2.5 M2 0.4 2.5 3.5 1.0 0 0.22 50 0.1 CAD RFQ
SNZ3S-M2-3 M2 0.4 3 3.5 1.0 0 0.22 50 0.11 CAD RFQ
SNZ3S-M2-3.5 M2 0.4 3.5 3.5 1.0 0 0.22 50 0.12 CAD RFQ
SNZ3S-M2-4 M2 0.4 4 3.5 1.0 0 0.22 50 0.13 CAD RFQ
SNZ3S-M2-5 M2 0.4 5 3.5 1.0 0 0.22 50 0.15 CAD RFQ
SNZ3S-M2-6 M2 0.4 6 3.5 1.0 0 0.22 50 0.16 CAD RFQ
SNZ3S-M2-8 M2 0.4 8 3.5 1.0 0 0.22 50 0.2 CAD RFQ
SNZ3S-M2-10 M2 0.4 10 3.5 1.0 0 0.22 50 0.23 CAD RFQ
SNZ3S-M2-12 M2 0.4 12 3.5 1.0 0 0.22 50 0.27 CAD RFQ
SNZ3S-M2-14 M2 0.4 14 3.5 1.0 0 0.22 50 0.3 CAD RFQ
SNZ3S-M2.6-3 M2.6 0.45 3 4.5 1.2 0 0.53 50 0.21 CAD RFQ
SNZ3S-M2.6-4 M2.6 0.45 4 4.5 1.2 0 0.53 50 0.24 CAD RFQ
SNZ3S-M2.6-6 M2.6 0.45 6 4.5 1.2 0 0.53 50 0.3 CAD RFQ
SNZ3S-M2.6-8 M2.6 0.45 8 4.5 1.2 0 0.53 50 0.36 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNZ3S
Main Body Stainless Steel

Application

For making devices and equipment more compact
Compact precision equipment

Characteristics

  • Miniature screws for precision instruments (Type 0-3).
  • M1.4 - M2.6.
  • Pan head machine screw type with low head height. For applications with limited overhead space.

Product List

Click here to see Micro / Miniature Screws

Click here to see Special Screws (Bolts)