Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque *1(N・m) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNZB-M2-6 | M2 | 0.4 | 6 | 3 | 0.6 | 0 | 0.18 | 50 | 0.14 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Characteristics
- Miniature screws for precision instruments (Type 0-1).
- M2/M2.6.
- Pan head machine screw type with low head height. For applications with limited overhead space.
- Non-magnetic.
Material/Finish
| SNZB | |
|---|---|
| Main Body | Brass*1 |
*1: The coloring may change over time or in response to environmental conditions, but the performance will not be affected.
Related Services
Application
For making devices and equipment more compactFPD production equipment / Semiconductor manufacturing equipment / Electronic equipment / Miniature precision devices






