NBK logo

  • Special Screws
  • Micro Screws

SNZCXS-M2.5-ALK

Hexalobular Socket Extra Low Profile Miniature Screw / Nylon Patch

  • Space
  • Vibration resistant treatment
  • Miniature
  • Tightening Hole Damage Prevention

Dimension Drawing

SNZCXS-ALKHexalobular Socket Extra Low Profile Miniature Screw / Nylon Patch寸法図

*1: For dimension L of under 4 mm, nylon adhesion is on one side.

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2.5
L
All
3
4
5
6
8
10

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 s*1 L2 min. Applicable Wrench Applicable Bit Hexalobular
Socket No.
t max. Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZCXS-M2.5-3-ALK M2.5 0.45 3 4 0.8 0 2.5 SKX-6 SKXB-6 6 0.55 0.24 50 0.12 CAD RFQ
SNZCXS-M2.5-4-ALK M2.5 0.45 4 4 0.8 0.9 2.5 SKX-6 SKXB-6 6 0.55 0.24 50 0.14 CAD RFQ
SNZCXS-M2.5-5-ALK M2.5 0.45 5 4 0.8 0.9 2.5 SKX-6 SKXB-6 6 0.55 0.24 50 0.17 CAD RFQ
SNZCXS-M2.5-6-ALK M2.5 0.45 6 4 0.8 0.9 2.5 SKX-6 SKXB-6 6 0.55 0.24 50 0.2 CAD RFQ
SNZCXS-M2.5-8-ALK M2.5 0.45 8 4 0.8 0.9 2.5 SKX-6 SKXB-6 6 0.55 0.24 50 0.27 CAD RFQ
SNZCXS-M2.5-10-ALK M2.5 0.45 10 4 0.8 0.9 2.5 SKX-6 SKXB-6 6 0.55 0.24 50 0.34 CAD RFQ

*1: If L<4, dimension s is 0.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNZCXS-ALK
Main Body SUSXM7 (Equivalent to SUS304)
Nylon Adhesion Nylon 11

Application

Reducing the size of equipment and devices / Return and fall prevention of screws
Compact precision equipment

Characteristics

  • M1.4-M2.5. Miniature screw with nylon adhesion for precision instruments.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread, preventing the screw from falling out even if the tightening force decreases.
  • The heat resistance temperature of nylon patch is 120℃.
  • Flat head machine screw type with low head height. For space-saving of equipment/devices and applications with limited overhead space.
  • Screw heads are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
Part Number Applicable Wrench Applicable Bit
SNZCXS-M1.4-ALK - SKXB-3
SNZCXS-M1.6-ALK SKX-4 SKXB-4
SNZCXS-M2-ALK SKX-5 SKXB-5
SNZCXS-M2.5-ALK SKX-6 SKXB-6
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
  • We manufacture products with special specifications such as ventilation holes, cleanroom washing and special packaging.
    ⇒We can make a screw like this one

Related Products

SKX Hexalobular Wrench
SKX

SNZCXS-ALKHexalobular Socket Extra Low Profile Miniature Screw / Nylon Patch

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SNZCXS-ALKHexalobular Socket Extra Low Profile Miniature Screw / Nylon Patch

SKXB Hexalobular Short Bit
SKXB

SNZCXS-ALKHexalobular Socket Extra Low Profile Miniature Screw / Nylon Patch

SRD Magnet Screwdriver
SRD

SNZCXS-ALKHexalobular Socket Extra Low Profile Miniature Screw / Nylon Patch


Related Services

Product List

Click here to see SNZCXS-ALK

Click here to see Micro Screws