Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Applicable Wrench | Applicable Bit | Hexalobular Socket No. |
t min. | Max. Torque (N・m) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SNZCXS-M1.4-5 | M1.4 | 0.3 | 5 | 2 | 0.5 | - | SKXB-3 | 3 | 0.25 | 0.07 | 50 | 0.048 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Characteristics
- M1.4-M2.5. Miniature screws for precision instruments.
- Flat head machine screw type with low head height. For space-saving of equipment/devices and applications with limited overhead space.
- Screw heads are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
- Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
Part Number | Applicable Wrench | Applicable Bit |
---|---|---|
SNZCXS-M1.4 | - | SKXB-3 |
SNZCXS-M1.6 | SKX-4 | SKXB-4 |
SNZCXS-M2 | SKX-5 | SKXB-5 |
SNZCXS-M2.5 | SKX-6 | SKXB-6 |
- Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
-
We manufacture products with special specifications such as ventilation holes, cleanroom washing and special packaging.
⇒We can make a screw like this one
Material/Finish
SNZCXS | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Related Services
Application
Reducing the size of equipment and devicesCompact precision equipment