Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNZF3S-M1.4-2 | M1.4 | 0.3 | 2 | 2.5 | 0.7 | 0 | 0.07 | 50 | 0.03 | CAD | RFQ |
| SNZF3S-M1.4-2.5 | M1.4 | 0.3 | 2.5 | 2.5 | 0.7 | 0 | 0.07 | 50 | 0.03 | CAD | RFQ |
| SNZF3S-M1.4-3 | M1.4 | 0.3 | 3 | 2.5 | 0.7 | 0 | 0.07 | 50 | 0.04 | CAD | RFQ |
| SNZF3S-M1.4-3.5 | M1.4 | 0.3 | 3.5 | 2.5 | 0.7 | 0 | 0.07 | 50 | 0.04 | CAD | RFQ |
| SNZF3S-M1.4-4 | M1.4 | 0.3 | 4 | 2.5 | 0.7 | 0 | 0.07 | 50 | 0.05 | CAD | RFQ |
| SNZF3S-M1.4-5 | M1.4 | 0.3 | 5 | 2.5 | 0.7 | 0 | 0.07 | 50 | 0.05 | CAD | RFQ |
| SNZF3S-M1.4-6 | M1.4 | 0.3 | 6 | 2.5 | 0.7 | 0 | 0.07 | 50 | 0.06 | CAD | RFQ |
| SNZF3S-M1.4-8 | M1.4 | 0.3 | 8 | 2.5 | 0.7 | 0 | 0.07 | 50 | 0.08 | CAD | RFQ |
| SNZF3S-M1.4-10 | M1.4 | 0.3 | 10 | 2.5 | 0.7 | 0 | 0.07 | 50 | 0.09 | CAD | RFQ |
| SNZF3S-M1.6-2 | M1.6 | 0.35 | 2 | 2.8 | 0.8 | 0 | 0.1 | 50 | 0.034 | CAD | RFQ |
| SNZF3S-M1.6-2.5 | M1.6 | 0.35 | 2.5 | 2.8 | 0.8 | 0 | 0.1 | 50 | 0.04 | CAD | RFQ |
| SNZF3S-M1.6-3 | M1.6 | 0.35 | 3 | 2.8 | 0.8 | 0 | 0.1 | 50 | 0.05 | CAD | RFQ |
| SNZF3S-M1.6-4 | M1.6 | 0.35 | 4 | 2.8 | 0.8 | 0 | 0.1 | 50 | 0.05 | CAD | RFQ |
| SNZF3S-M1.6-5 | M1.6 | 0.35 | 5 | 2.8 | 0.8 | 0 | 0.1 | 50 | 0.063 | CAD | RFQ |
| SNZF3S-M1.6-6 | M1.6 | 0.35 | 6 | 2.8 | 0.8 | 0 | 0.1 | 50 | 0.08 | CAD | RFQ |
| SNZF3S-M1.6-8 | M1.6 | 0.35 | 8 | 2.8 | 0.8 | 0 | 0.1 | 50 | 0.1 | CAD | RFQ |
| SNZF3S-M1.6-10 | M1.6 | 0.35 | 10 | 2.8 | 0.8 | 0 | 0.1 | 50 | 0.12 | CAD | RFQ |
| SNZF3S-M1.7-2.5 | M1.7 | 0.35 | 2.5 | 3 | 0.8 | 0 | 0.14 | 50 | 0.04 | CAD | RFQ |
| SNZF3S-M1.7-3 | M1.7 | 0.35 | 3 | 3 | 0.8 | 0 | 0.14 | 50 | 0.04 | CAD | RFQ |
| SNZF3S-M1.7-3.5 | M1.7 | 0.35 | 3.5 | 3 | 0.8 | 0 | 0.14 | 50 | 0.052 | CAD | RFQ |
| SNZF3S-M1.7-4 | M1.7 | 0.35 | 4 | 3 | 0.8 | 0 | 0.14 | 50 | 0.07 | CAD | RFQ |
| SNZF3S-M1.7-5 | M1.7 | 0.35 | 5 | 3 | 0.8 | 0 | 0.14 | 50 | 0.07 | CAD | RFQ |
| SNZF3S-M1.7-6 | M1.7 | 0.35 | 6 | 3 | 0.8 | 0 | 0.14 | 50 | 0.08 | CAD | RFQ |
| SNZF3S-M1.7-8 | M1.7 | 0.35 | 8 | 3 | 0.8 | 0 | 0.14 | 50 | 0.1 | CAD | RFQ |
| SNZF3S-M1.7-10 | M1.7 | 0.35 | 10 | 3 | 0.8 | 0 | 0.14 | 50 | 0.13 | CAD | RFQ |
| SNZF3S-M2-3 | M2 | 0.4 | 3 | 3.5 | 0.9 | 0 | 0.22 | 50 | 0.09 | CAD | RFQ |
| SNZF3S-M2-4 | M2 | 0.4 | 4 | 3.5 | 0.9 | 0 | 0.22 | 50 | 0.1 | CAD | RFQ |
| SNZF3S-M2-5 | M2 | 0.4 | 5 | 3.5 | 0.9 | 0 | 0.22 | 50 | 0.12 | CAD | RFQ |
| SNZF3S-M2-6 | M2 | 0.4 | 6 | 3.5 | 0.9 | 0 | 0.22 | 50 | 0.14 | CAD | RFQ |
| SNZF3S-M2-8 | M2 | 0.4 | 8 | 3.5 | 0.9 | 0 | 0.22 | 50 | 0.17 | CAD | RFQ |
| SNZF3S-M2-10 | M2 | 0.4 | 10 | 3.5 | 0.9 | 0 | 0.22 | 50 | 0.21 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNZF3S | |
|---|---|
| Main Body | Stainless Steel |
Application
For making devices and equipment more compactCompact precision equipment
Characteristics
- Miniature screws for precision instruments (Type 0-3).
- M1.4 - M2.
- Flat head machine screw type with low head height. For applications with limited overhead space.






